Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Washer with shoulder
External diameter D | 38 mm |
Internal diameter d | 21,5 mm |
Length L1 | 5 mm |
Material | Steel |
Surface | galvanised |
Attribute | Value |
---|---|
D | 38 mm |
d | 21,50 mm |
D2 | 30 mm |
L | 3 mm |
L1 | 5 mm |
Attribute | Value |
---|---|
Material | Steel |
Surface | galvanised |
Ordering information: SCHE 38-21.5x5 ST VZ