Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Hose for vacuum and compressed-air systems
External diameter D | 19,2 mm |
Internal diameter d | 13 mm |
Length max. | 50 m |
Material hose | PVC with wire spiral |
Bending radius min. | 85 mm |
Pressure range (operating pressure) | -0.90 ... 5.00 bar |
Operating temperature | -15 ... 65 °C |
Attribute | Value |
---|---|
d | 13 mm |
D | 19,20 mm |
Attribute | Value |
---|---|
Hose type | 19-13 |
Pressure range (operating pressure) | -0.90 ... 5.00 bar |
Operating temperature | -15 ... 65 °C |
Bending radius min. | 85 mm |
Length max. | 50 m |
Weight/Meter | 190 g/m |
Weight/Meter | 0,19 kg/m |
Material hose | PVC with wire spiral |
Product family | VSL |
Ordering information: VSL 19-13 PVC-DS KL-TR
Vacuum/compressed air hose VSL is delivered in the desired length.
Available accessories: hose clamp