CNC işleme için bağlama

Ahşap için bağlama çözümleri, ahşap işlemede güvenli ve verimli bağlama sağlar. Endüstrinin gereksinimlerine mükemmel bir şekilde uyan metal ve cam için bağlama cihazları, iş parçalarının proses güvenilir ve bozulmasız bağlanmasına yardımcı olur.

Aşağıdaki ürün ailelerinde bir makale seçerken Schmalz Select etiketine dikkat edin. Schmalz Select.

Ahşap için bağlama ekipmanları

Innospann Steel-Plate ISST

Innospann Steel-Plate ISST

Innospann Steel-Plate for flexible retooling of all machines with smooth, grid and console tables to a hose-free vacuum system.
  • Steel-Plate with vacuum openings
  • For flexible positioning of clamping equipment from the Innospann modular system
Multi-Clamp Suction Plates VC-M-SP / VC-M-SPV

Multi-Clamp Suction Plates VC-M-SP / VC-M-SPV

Simple, universal clamping solution for holding workpieces for manual machining or assembly.
  • Suction plate for direct fixing on the workbench
  • Internal or external vacuum generation available
Vacuum block VCBL-R

Vacuum block VCBL-R

Vacuum block VCBL-R for use in CNC machining centers with all common grid table designs.
  • Vacuum system for grid tables
  • Fixation via positioning inserts
  • Integrated touch valve
Aluminum Vacuum Blocks VCBL-A-K1

Aluminum Vacuum Blocks VCBL-A-K1

Vacuum block VCBL-A-K1 made of aluminum for use in milling of solid wood and applications with high cutting forces.
  • 1-circuit vacuum systems
  • Vacuum block made of aluminum
  • Hose-free with mechanical pre-fixation to the console
Aluminum Vacuum Blocks VCBL-A-K2

Aluminum Vacuum Blocks VCBL-A-K2

Vacuum block VCBL-A-K2 made of aluminum for use in milling of solid wood and applications with high cutting forces.
  • 2-circuit vacuum systems
  • Vacuum block made of aluminum
  • Hose-free pre-fixation to console by means of vacuum

Metal ve cam için bağlama ekipmanları