Handling of Cured FRP Components

The cured, often still hot components have to be gripped securely during removal from the tool, without leaving marks on the workpiece. Suction cups made of HT1 are ideal for this process. These suction cups are heat-resistant and free of substances that contain silicone or could impair painting processes. If FRP components are to be coated at a later stage, this avoids possible surface imperfections.

Product Inquiries

Experienced system consultants will help you design the vacuum solution to suit your industry-specific needs.

Product Inquiry

Schmalz Vakum
San. ve Tic. Ltd. Şti.
Aydınlı Mah. Patlayıcı Maddeler Yolu
Dumankaya Botanik A-89
34953 - TUZLA - İSTANBUL
Türkiye

T: +90 216 340 01 21
F: +90 216 340 01 24
schmalz@schmalz.com.tr

İletişim Formu

Products for the Removal of Hardened FRP Components