Vacuum Technology for the Glass Industry

Mark-Free and Secure Handling

Product Inquiries

Experienced system consultants will help you design the vacuum solution to suit your industry-specific needs.

Product Inquiry

Schmalz Vakum
San. ve Tic. Ltd. Şti.
Aydınlı Mah. Patlayıcı Maddeler Yolu
Dumankaya Botanik A-89
34953 - TUZLA - İSTANBUL
Türkiye

T: +90 216 340 01 21
F: +90 216 340 01 24
schmalz@schmalz.com.tr

İletişim Formu

Glass is a universal material whose physical and chemical properties allow it to be used in a wide variety of different applications. Not only the amount of glass used in architecture and the automotive sector is increasing the fastest, but also the use of glass in displays is also very much on the rise.

Glass workpieces are very sensitive. In most cases, only vacuum technology can handle glass without damage and leaving few marks. Schmalz offers the right solution for the requirements of the individual production processes. We focus on the segments float glass, building glass, automotive glass, solar glass, display glass and container glass.


Documentation


Process Steps and Vacuum Solutions in the Glass Industry

Vacuum lifters and smoothly running crane systems make manual processes more ergonomic

Vacuum lifters and cranes for manual processes in the glass industry

Vacuum clamping technology for reliable and distortion-free machining in CNC machines

Clamping equipment for glass processing