• Hose-free vacuum clamping system for CNC machining centers with console table (2-circuit system)
  • Application primarily in processing of solid wood due to blocks optimized for use with high cutting forces
  • Specially coordinated friction materials guarantee the best possible adhesion and high precision
  • Body made of aluminium creates a strong and stiff connection between machine table and workpiece
  • Vacuum blocks are fixed to the console using one vacuum circuit, while the second circuit clamps the workpiece to the vacuum block
  • Various suction areas and working heights available
Ürün Özellikleri
  • Aluminum structure guarantees low-vibration connection between machine table and workpiece
  • Special friction pad for rough surfaces enables maximum cutting parameters
  • Different working heights available, depending on the machine also 5-axis machining possible
Aluminum Vacuum Blocks VCBL-A-K2
  • Sealing (1) usable for structured surfaces also
  • Sealing frame with friction pad (2) optimized for solid wood applications
  • Guide strip (3) fits all two-circuit console tables
  • Robust main body made of aluminum (4) for maximum stiffness and optimal milling results
  • 2-circuit vacuum systems
  • Vacuum block made of aluminum
  • Hose-free pre-fixation to console by means of vacuum
Bu ürün için eşleşen belgeler bu bölümde mevcuttur.

Belgeler

Dil seçiniz

Tarafından filtre