Vacuum lifters and crane systems for the Automotive Industry
Moving workpieces quickly and efficiently
Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Moving workpieces quickly and efficiently
Product Inquiries
Experienced system consultants will help you design the vacuum solution to suit your industry-specific needs.
Schmalz Vakum
San. ve Tic. Ltd. Şti.
Aydınlı Mah. Patlayıcı Maddeler Yolu
Dumankaya Botanik A-89
34953 - TUZLA - İSTANBUL
Türkiye
T: +90 216 340 01 21
F: +90 216 340 01 24
schmalz@schmalz.com.tr
Various manual processes in the automotive Industry are involved in manufacturing workflows: For example, components such as roofs are unloaded from presses and loaded to the carriers; in in-house logistics, small load carriers such as boxes or crates are moved, and components such as windows, batteries or brake disks are supplied to the line. The high cycle rate and the weight or shape of the workpieces involved in these tasks can strain the health of employees.
Manually controlled vacuum lifters relieve operators of the weight of workpieces, allowing them to work ergonomically and without physical strain. The simple operation of vacuum lifters allows coils, metal sheets, boxes and crates to be quickly gripped and moved. Depending on the type, the vacuum lifters allow the workpieces to be swiveled horizontally by 90° or rotated 180°.
For automated processes, Schmalz offers vacuum components and gripping systems ready for connection
Vacuum technology for automated processes in the automotive industry
What's new with Schmalz? Which handling trends are driving the industry? You can find out all this first-hand from our experts in our videocast.
Vacuum Lifters in Action
Our media library takes you to application examples from your industry in just a few clicks - user-friendly, informative and practical.