Vacuum Lifters and Crane Systems for the Glass Industry

The Highest Level of Security and Precision

Product Inquiries

Experienced system consultants will help you design the vacuum solution to suit your industry-specific needs.

Product Inquiry

Schmalz Vakum
San. ve Tic. Ltd. Şti.
Aydınlı Mah. Patlayıcı Maddeler Yolu
Dumankaya Botanik A-89
34953 - TUZLA - İSTANBUL
Türkiye

T: +90 216 340 01 21
F: +90 216 340 01 24
schmalz@schmalz.com.tr

İletişim Formu

Glass is a universal material whose physical and chemical properties allow it to be used in a wide variety of different applications. Especially in architecture and automobiles, the proportion of glass is increasing more and more.

Fragile windows and glass sheets require an especially gentle handling process. Vacuum handling allows a single person to easily move even heavy glass components without the risk of breakage.

A variety of manual handling steps are involved in the manufacturing process and final installation of building glass. Fast, ergonomic handling plays a key role in these processes. Schmalz’ manual lifting device VacuMaster Window offers the optimum solution for every process, from the loading of cutting tables to the installation of windows – quickly, ergonomically and safely.

VacuMaster Window 200/300

  • Vertical handling of windows, glass sheets and glass components up to max. 300 kg
  • For windows with sash parts or frames protruding up to 45 mm

VacuMaster Window Comfort 500

  • Simultaneous rotation and swivelling of windows, glass sheets and glass components up to max. 500 kg
  • Handling of workpieces with a depth offset up to 50 mm (with reduced load)

Outdoor handling: VacuMaster Glass

  • Attached to the site crane, it permits effortless lifting of loads either in a horizontal or vertical Position
  • Manual swiveling up to 90°

Vacuum Lifters for Handling Float Glass and Building Glass

Crane Systems for Handling Float Glass and Building Glass

In the production of automotive glass, there are a large number of manual handling steps in addition to the automated application. Especially in the area of assembly processes, such as overmoulding seals or attaching holders. Of course, manual handling also plays a central role in the logistics and packaging of the glass.

Vacuum Tube Lifter JumboFlex

  • One-hand operation for workpieces weighing up to 50 kg
  • Endless turning of horizontally suctioned workpieces

Vacuum Tube Lifter JumboErgo

  • For workpieces of many different shapes and sizes weighing up to 300 kg
  • The operator handle can be varied for a safe distance from the load

Vacuum Lifters for Handling Automotive Glass

Crane Systems for Handling Automotive Glass

For automated processes, Schmalz offers vacuum components and gripping systems ready for connection

Vacuum technology for automated processes in the glass industry

Vacuum clamping technology for reliable and distortion-free machining in CNC machines

Clamping equipment for glass processing


Vacuum Lifters in Action

Our media library takes you to application examples from your industry in just a few clicks - user-friendly, informative and practical.

Watch videos