Vacuum Lifters and Crane Systems for the Metal and Sheet Metal Industry
Increase production efficiency with effective machine loading
Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Increase production efficiency with effective machine loading
Product Inquiries
Experienced system consultants will help you design the vacuum solution to suit your industry-specific needs.
Vacuum lifters allow simple, fast and safe manual transportation of metal and metal sheets. Because the workpieces can have a wide variety of shapes, weights and properties, Schmalz offers two series of vacuum lifters: vacuum tube lifters Jumbo and vacuum lifting devices VacuMaster. A large selection of different suction cups is available for both series. Specially adapted crane systems and jib cranes supplement the vacuum lifters.
The manual vacuum lifters for the metal and metal sheet industry support ergonomic handling of heavy, unwieldy workpieces. They can grip even non-magnetizable types of steel. The vacuum lifters allow the workpieces to be swiveled horizontally by 90° or rotated 180°.
For automated processes, Schmalz offers vacuum components and gripping systems ready for connection
Vacuum technology for automated processes in the metal and sheet metal industry
Vacuum clamping technology for reliable and distortion-free machining in CNC machines
Vacuum Lifters in Action
Our media library takes you to application examples from your industry in just a few clicks - user-friendly, informative and practical.