Schmalz

Pneumatic Distributors SVB PXT

Pneumatic and vacuum distributors for easy hosing

Configure now

Lightweight components in small size for low interference contour of the overall system

Push coupling enables quick assembly and disassembly

Formation of several vacuum circuits quickly and easily possible

Elimination of complex hosing by combining into one central vacuum connection

Configure instead of construct

Assemble an individual PXT gripper easily and quickly in just a few steps from the modular system.

Configure now
Design
  • T-connector (1) for easy joining of two hose lines
  • Multiple connector (2) for easy joining of several hose lines
Technical Data
  • As T- or multiple distributor
  • For 8 mm pneumatic or vacuum hoses
  • Push coupling for easy mounting
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Industry sector

Didn't find the right product?

Configure the right product for your application now!

1 - 8 from 8 results

SVB-T 8

Part no.: 10.09.02.00087

Plug connection, T

Outer hose diameter8 (mm)
Length L41 (mm)
MaterialPlastics
Operating temperature-20 ... 60 °C
Nominal size6 (mm)
SVB-Y 8-6

Part no.: 10.09.02.00089

Plug connection, Y

Length L39.5 (mm)
MaterialPlastics
Operating temperature-20 ... 60 °C
Nominal size6 (mm)
SVB-Y 8-6/6-4

Part no.: 10.09.02.00090

Plug connection, Y

Length L36 (mm)
MaterialPlastics
Operating temperature-20 ... 60 °C
Nominal size6 (mm)
SVB-GE 8-6/6-4

Part no.: 10.08.02.00543

Plug connection, straight

Length L31.5 (mm)
MaterialPlastics
Operating temperature-20 ... 60 °C
Nominal size6 (mm)
SVB-Y 8-6/6-4

Part no.: 10.09.02.00091

Plug connection, Y

Length L37 (mm)
MaterialPlastics
Operating temperature-20 ... 60 °C
Nominal size6 (mm)
SVB-WIN 8-6 KU-ROH

Part no.: 10.08.02.00542

Plug connection, elbow

Length L20.5 (mm)
MaterialPlastics
Operating temperature-20 ... 60 °C
Nominal size6 (mm)
Surfaceraw
SVB-Y 10-7/8-6

Part no.: 10.09.02.00093

Plug connection, Y

Length L40 (mm)
MaterialPlastics
Operating temperature-20 ... 60 °C
Nominal size7 (mm)
SVB-WIN 8-6/6-4 KU-ROH

Part no.: 10.08.02.00501

Plug connection, elbow

Length L23 (mm)
MaterialPlastics
Operating temperature-20 ... 80 °C
Nominal size6 (mm)
Surfaceraw

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart