SCHE 38-21.5x5 ST VZPart no.: 10.01.01.10015Washer with shoulderOutside diameter D38 (mm)Internal diameter d21.5 (mm)Length L15 (mm)MaterialSteelSurfacegalvanisedShow moreShow less
SCHE 38-18.5x5 ST VZPart no.: 10.01.03.06140Washer with shoulderOutside diameter D38 (mm)Internal diameter d18.5 (mm)Length L15 (mm)MaterialSteelSurfacegalvanisedShow moreShow less
SCHE 7090 M30 ST-HV VZPart no.: 20.06.01.00044Washer (Standard)Outside diameter D56 (mm)Internal diameter d31 (mm)MaterialSteelSurfacegalvanisedShow moreShow less