Accessories Compact Ejectors SCPS / SCPSi
1 - 10 from 13 results

GP 4 SCPS 07..15 G2
Part no.: 10.02.02.04338
Compressed air distributor for use as a manifold and for building ejector blocks
| Number of connections | 4 |
| Length L | 108 (mm) |
| Width B | 38 (mm) |
| Height H | 34 (mm) |
| Weight | 200.3 (g) |

SIEB 11x2 X-5 0.415/0.22
Part no.: 10.02.02.04404
Screen protects the vacuum system from contamination
| Outside diameter D | 11 (mm) |
| Length L | 2 (mm) |
| Mesh size | 0.415 (mm) |
| Wire diameter | 0.22 (mm) |
| Material | Stainless steel X5 CrNi |

GP 6 SCPS 07..15 G2
Part no.: 10.02.02.04837
Compressed air distributor for use as a manifold and for building ejector blocks
| Number of connections | 6 |
| Length L | 145.2 (mm) |
| Width B | 38 (mm) |
| Height H | 34 (mm) |
| Weight | 245.9 (g) |







