Schmalz

Spare Parts SCP/SMP

Filter results

1 - 5 from 5 results

SD 50.5x21x53.5 SMP15/20

Part no.: 10.02.02.00651

Silencer for vacuum generators

Length L50.5 (mm)
Width B21 (mm)
Height H53.5 (mm)
Utilization designCompact ejectors SMP
SD 50.5x21x68.5 SMP/SCP25/30

Part no.: 10.02.02.00652

Silencer for vacuum generators

Length L50.5 (mm)
Width B21 (mm)
Height H68.5 (mm)
Utilization designCompact ejectors SMP/SCP
SD 28x19x31.5 SCP10/15

Part no.: 10.02.02.00653

Silencer for vacuum generators

Length L28 (mm)
Width B19 (mm)
Height H31.5 (mm)
Utilization designCompact ejectors SCP
FILT-EINS 50 14x49 PE-POR SCP-SMP

Part no.: 10.02.02.00654

Filter insert (round)

Outside diameter D13.6 (mm)
Length L48.5 (mm)
Filter materialPolyethylene
Utilization designCompact ejectors
FILT-EINS 13x33 PE-POR SCP

Part no.: 10.02.02.00655

Filter insert (round)

Outside diameter D12.5 (mm)
Length L33 (mm)
Filter materialPolyethylene
Utilization designCompact ejectors SCP

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart