SFE 13 POMPart no.: 10.02.01.01807Schmalz Fixation ElementHole diameter13 (mm)Width B23 (mm)Height H33 (mm)Length L46.5 (mm)Thread G1G1/4"-FThread G2M16x1-FCompressed air connectionG1/8"-FSuction cup connectionG1/4"-FShow moreShow less
SFE 22 POMPart no.: 10.02.01.01767Schmalz Fixation ElementHole diameter22 (mm)Width B31.5 (mm)Height H45 (mm)Length L80 (mm)Thread G1G3/8"-FThread G2M27x1.5-FCompressed air connectionG3/8"-FSuction cup connectionG1/4"-FShow moreShow less
SFE 7 POMPart no.: 10.02.01.01808Schmalz Fixation ElementHole diameter7 (mm)Width B19 (mm)Height H25 (mm)Length L36.5 (mm)Thread G1G1/8"-FThread G2M8x0.5-FCompressed air connectionM8x0.5-FSuction cup connectionG1/8"-FShow moreShow less
SHC 2 22 SDPart no.: 10.02.01.01418Schmalz Holder CapNumber of stages2Hole diameter22 (mm)Length L103 (mm)Thread G1M27x1.5-MShow moreShow less
SFE 13 ALPart no.: 10.02.01.01419Schmalz Fixation ElementHole diameter13 (mm)Width B23 (mm)Height H33 (mm)Length L51.2 (mm)Thread G1G1/8"-FThread G2G1/4"-FCompressed air connectionG1/8"-FSuction cup connectionG1/4"-FShow moreShow less
SFE 22 ALPart no.: 10.02.01.01421Schmalz Fixation ElementHole diameter22 (mm)Width B35 (mm)Height H44 (mm)Length L87.5 (mm)Thread G1G1/4"-FThread G2G3/8"-FCompressed air connectionG1/4"-FSuction cup connectionG3/8"-FShow moreShow less
SHC 2 13 SDPart no.: 10.02.01.01426Schmalz Holder CapNumber of stages2Hole diameter13 (mm)Length L70 (mm)Thread G1M16x1-MShow moreShow less
SHC 2 13Part no.: 10.02.01.01428Schmalz Holder CapNumber of stages2Hole diameter13 (mm)Outside diameter D11.2 (mm)Length L18 (mm)Thread G1M16x1-MShow moreShow less
SHC 2 22Part no.: 10.02.01.01430Schmalz Holder CapNumber of stages2Hole diameter22 (mm)Outside diameter D20.5 (mm)Length L32 (mm)Thread G1M27x1.5-MShow moreShow less
ERS SEP-07 6xRUE-KLAPPart no.: 10.02.01.01448Spare part setUtilization designEjector moduleSize07contains6x flapShow moreShow less