BEF-PL 110x44.5x3 SBP
Part no.: 10.02.01.00511
Mounting plate
| Length L | 110 (mm) |
| Width B | 44.5 (mm) |
| Height H | 3 (mm) |
| Utilization design | Basic ejector SBP |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 44,5 mm |
| L | 110 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Weight | 16,5 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation