ASK B-M12-8 5000 K-8PPart no.: 21.04.05.00079Connection cableElectrical connectionFem connect M12, 8 polCable length5000 (mm)Connection 2Cable, 8-poleMaterial hosePUR cableShow moreShow less
FLAN-PL UR-KUK-1Part no.: 10.03.01.00313Flange plate (round)Length L13 (mm)TypeUR-KUK-1Type3,5,10-iiwa7,14Show moreShow less
FLAN-PL YAS-2Part no.: 10.03.01.00404Flange plate (round)Length L16 (mm)TypeYAS-2TypeMotoman-HC10Show moreShow less
FLAN-PL YAS-3Part no.: 10.03.01.00471Flange plate (round)Length L10 (mm)TypeYAS-3TypeMotoman-HC10DTShow moreShow less
FLAN-PL FAN-1Part no.: 10.03.01.00390Flange plate (round)Length L18 (mm)TypeFAN-1TypeCR-4iA, CR-7iAShow moreShow less
FLAN-PL FAN-2Part no.: 10.03.01.00518Flange plate (round)Length L10.4 (mm)TypeFAN-2TypeCR-15iAShow moreShow less
FLAN-PL RET-1Part no.: 10.03.01.00358Flange plate (round)Length L13.5 (mm)TypeRET-1TypeSawyer-o-CLSMAShow moreShow less
FLAN-PL RET-2Part no.: 10.03.01.00373Flange plate (round)Length L19.5 (mm)TypeRET-2TypeSawyer-m-CLSMAShow moreShow less
FLAN-PL ECBPiPart no.: 10.03.01.00379Flange plate (round)Length L13 (mm)Typeuniversal-G1/4"Utilization designCobotPumpShow moreShow less
ASV ECBPi WS-M8-3 WS-M8-8Part no.: 21.04.05.00361Connection distributorElectrical connectionFem connect M12, 8 polConnection 2Plug M8, 8-poleShow moreShow less