- EFEKTIVNÍ
Číslo dílu.: 10.03.01.00314
CobotPump for electrical vacuum generation for collaborative robots
| Suction rate (max.) | 12 (l/min) |
| Rated power | 13 (W) |
| Voltage DC | 24 V - DC |
| Rated current | 0.6 (A) |
| Electrical connection | Male connect M12, 8 pol |
| Max. vacuum | 750 (mbar) |
| Operating temperature | 5 ... 45 °C |