Schmalz

Spring Plungers FSTI

Stroke from 10 mm to 50 mm

Go directly to the products

High-quality, maintenance-free slide bearings and excellent guidance

Internal damping spring for gentle placement on sensitive workpieces, protected against dirt and mechanical influences

Minimal, lightweight design optimized for the smallest space and highest dynamics

Optionally in non-rotating version for oval suction cups

Design
  • Spring plunger consisting of high strength steel rod, guide sleeve with integrated sliding bearing (2) and internal damping spring
  • Connection thread for suction cup always male (4); connection thread for vacuum supply (1) either female or male
  • Two lock nuts (3) for attachment
  • Burnished surface; on the version with anti-rotation function, the plunger rod is coated for optimum sliding behaviour
  • Plunger rod with integrated vacuum feed
  • Anti-rotation guard due to flat side on the rod and a correspondingly shaped guide sleeve
Technical Data
  • Connection: G1/4” and G3/8”
  • Stroke: 10 to 50 mm
  • Internal damping spring
  • Integrated vacuum feed
Industries
  • Automotive
  • Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Thread G1
Thread G2
Spring stroke Z
Product family
Industry sector

1 - 10 from 24 results

FSTI G1/4-AG G1/8-AG 10

Part no.: 10.01.02.00864

Spring plunger with internal damping spring and height compensation

Suction cup connectionG1/4"-M
Product familyFSTI
Spring stroke Z10 (mm)
Tightening torque (max)40 (Nm)
FSTI G1/4-AG G1/8-AG 10 VG

Part no.: 10.01.02.00865

Spring plunger with internal damping spring and height compensation

Suction cup connectionG1/4"-M
Product familyFSTI
Spring stroke Z10 (mm)
Shape mounting elementswith anti-rotation guard
Tightening torque (max)40 (Nm)
FSTI G1/4-AG G1/8-IG 10

Part no.: 10.01.02.00866

Spring plunger with internal damping spring and height compensation

Suction cup connectionG1/4"-M
Product familyFSTI
Spring stroke Z10 (mm)
Tightening torque (max)40 (Nm)
FSTI G1/4-AG G1/8-IG 10 VG

Part no.: 10.01.02.00867

Spring plunger with internal damping spring and height compensation

Suction cup connectionG1/4"-M
Product familyFSTI
Spring stroke Z10 (mm)
Shape mounting elementswith anti-rotation guard
Tightening torque (max)40 (Nm)
FSTI G1/4-AG G1/8-AG 25

Part no.: 10.01.02.00868

Spring plunger with internal damping spring and height compensation

Suction cup connectionG1/4"-M
Product familyFSTI
Spring stroke Z25 (mm)
Tightening torque (max)40 (Nm)
FSTI G1/4-AG G1/8-AG 25 VG

Part no.: 10.01.02.00869

Spring plunger with internal damping spring and height compensation

Suction cup connectionG1/4"-M
Product familyFSTI
Spring stroke Z25 (mm)
Shape mounting elementswith anti-rotation guard
Tightening torque (max)40 (Nm)
FSTI G1/4-AG G1/8-IG 25

Part no.: 10.01.02.00870

Spring plunger with internal damping spring and height compensation

Suction cup connectionG1/4"-M
Product familyFSTI
Spring stroke Z25 (mm)
Tightening torque (max)40 (Nm)
FSTI G1/4-AG G1/8-IG 25 VG

Part no.: 10.01.02.00871

Spring plunger with internal damping spring and height compensation

Suction cup connectionG1/4"-M
Product familyFSTI
Spring stroke Z25 (mm)
Shape mounting elementswith anti-rotation guard
Tightening torque (max)40 (Nm)
FSTI G1/4-AG G1/8-AG 50

Part no.: 10.01.02.00992

Spring plunger with internal damping spring and height compensation

Suction cup connectionG1/4"-M
Product familyFSTI
Spring stroke Z50 (mm)
Tightening torque (max)40 (Nm)
FSTI G1/4-AG G1/8-AG 50 VG

Part no.: 10.01.02.00993

Spring plunger with internal damping spring and height compensation

Suction cup connectionG1/4"-M
Product familyFSTI
Spring stroke Z50 (mm)
Shape mounting elementswith anti-rotation guard
Tightening torque (max)40 (Nm)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart