EMVP 8 24V-DC 5/3 NO
Part no.: 10.05.02.00246
Solenoid valve EMVP for vacuum, pneumatic pilot control
Industries: Automotive | Metal
| Nominal size | 8 (mm) |
| Voltage | 24V - DC |
| Control valve | Normally open |
| Connection thread | G1/8"-F |
| Pressure range (operating pressure) [bar] | 3.00 ... 10.00 bar |
| Control pressure range [bar] | 3.0 ... 10.0 |
| Nominal flow rate | 42 (m³/h) |
| Thread G1 | G1/8"-F |
| Operating temperature | °C |
| Voltage DC | 24 V - DC |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 16.8 mm |
| d | 4.5 mm |
| G1 | G1/8"-F |
| G2 | G1/8"-F |
| G3 | G1/8"-F |
| H | 40.8 mm |
| H1 | 58.7 mm |
| L | 175.6 mm |
| L1 | 213.8 mm |
| X1 | 19 mm |
Documentation
Documentation
