STV-W G1/8-AG 4
Part no.: 10.08.02.00355
Push-in Fitting, swivelling elbow
Industries: Automotive | Metal
| Weight | 15 (g) |
| Pressure range (operating pressure) [bar] | -0.95 ... 16.00 bar |
| Thread G1 | G1/8"-M |
| Outer hose diameter | 4 (mm) |
| Material | Brass |
| Surface | nickel plated |
| Operating temperature | -20 ... 80 °C |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d | 4 mm |
| D1 | 9 mm |
| G1 | G1/8"-M |
| H | 14.5 mm |
| H1 | 18 mm |
| L | 17.5 mm |
| L1 | 23.5 mm |