SA-LEIST 106x19.8 SPB2-20P-F 3S
Part no.: 10.01.38.02480
Suction cup connection strip
Industries: Universal
| Length L | 106 (mm) |
| Width B | 19.8 (mm) |
| Height H | 32.8 (mm) |
| Suction cup type | Bellows suction cups SPB2 |
| Diameter Ds | 20 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 19.8 mm |
| Ds | 20 mm |
| H | 32.8 mm |
| L | 106 mm |
| Suction cup type | Bellows suction cups SPB2 |
Documentation
Documentation