Schmalz

Vacuum Lifting Device VacuMaster

With vacuum lifting devices from Schmalz, you can move loads weighing several tons ergonomically and safely.

Efficient and damage-free handling of large loads

Ergonomic and healthy working conditions

Excellent work safety and process reliability thanks to vacuum reservoir and audible warning device

Long service life thanks to the robust material mix of steel, aluminum and high-strength plastic

Does a handling system from Schmalz pay off? Find out in just a few clicks!

Would you like to know if investing in a handling system really pays off for you? Our free online amortization calculator will give you a clear answer in no time – fast, simple and completely non-binding. A few clicks are all it takes and you will instantly see when your investment will bring the desired economic success.
Start now – and discover new ways to increase efficiency and reduce costs!

Directly to the amortization calculation

Filter results

Industry sector
Product family

Vacuum Lifting Devices VacuMaster Wood

  • Handling of wooden boards and other porous workpieces
  • Operator handle with integrated control of the lifting device and the chain hoist
  • Controlled vacuum generator to reduce energy consumption for airtight workpieces
  • Lift capacity up to 250 kg
Show category

Vacuum Lifting Devices VacuMaster Glass

  • VacuMaster Glass for vertical and horizontal handling of windows and glass sheets in outdoor environments
  • Manual swiveling 90° and manual rotation 360°
  • For lift capacities up to 1,000 kg
Show category

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart