Schmalz

  • PHASE-OUT ITEM

Vacuum Blocks VCBL-GL Generation 1

Height 81.5 mm and 93.5 mm
Go directly to the products

Very high holding forces on dry and wet glass

Highest dimensional accuracy for more precision in the production process

Completely free of marks thanks to sealing ring made of HT1 material and friction plate made of Elastodur

Low restoring force of the sealing lip prevents deformation of the workpiece

Design
  • Sealing ring (1) made of low-marking material for contamination-free fixing of the workpiece
  • Friction surface (2) made of wear resistant material for gentle clamping of wet, dry and thin glass
  • Robust housing (3) made of aluminum
  • Screw in push fitting accessories (4) for hose connection of the vacuum system
Technical Data
  • With two hose connections for flat table
  • Calibrated friction pad
  • Height: 81.5 mm and 93.5 mm
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Height H
Industry sector

1 - 2 from 2 results

  • PHASE-OUT ITEM
VCBL-GL D120x81.5

Part no.: 10.01.18.00233

Vacuum block with hose connection for use on smooth tables for glass processing

Dimension (LxW)Diameter 120 mm
Height H81.5 (mm)
  • PHASE-OUT ITEM
VCBL-GL D120x93.5

Part no.: 10.01.18.00587

Vacuum block with hose connection for use on smooth tables for glass processing

Dimension (LxW)Diameter 120 mm
Height H93.5 (mm)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart