
- NEW
 
Part no.: 10.01.18.04300
Vacuum block with hose connection for use on smooth tables for glass processing
| Length L | 200 (mm) | 
| Width B | 200 (mm) | 
| Height H | 90 (mm) | 
| Dimension suction plate bottom | 200 x 200 mm | 
| Diameter vacuum connection | 8 (mm) | 
Calibrated friction pad with high coefficient of friction and multidirectional section ensures the best machining results
Large profile depth enables multiple calibrations on the machine and enables long-term high precision
Sealing ring with multiple sealing lip ensures optimum sealing on glass, even with heavy dirt accumulation
Lengthy service life thanks to replaceable suction plate and sealing as well as robust connectors

The matching documentation for this product is available in this section.
| Documents | Language | 
|---|---|
| English | 
1 - 10 from 32 results

Part no.: 10.01.18.04300
Vacuum block with hose connection for use on smooth tables for glass processing
| Length L | 200 (mm) | 
| Width B | 200 (mm) | 
| Height H | 90 (mm) | 
| Dimension suction plate bottom | 200 x 200 mm | 
| Diameter vacuum connection | 8 (mm) | 

Part no.: 10.01.18.04303
Vacuum block with hose connection for use on smooth tables for glass processing
| Length L | 100 (mm) | 
| Width B | 100 (mm) | 
| Height H | 90 (mm) | 
| Dimension suction plate bottom | 100 x 100 mm | 
| Diameter vacuum connection | 8 (mm) | 

Part no.: 10.01.18.04301
Vacuum block with hose connection for use on smooth tables for glass processing
| Length L | 100 (mm) | 
| Width B | 70 (mm) | 
| Height H | 90 (mm) | 
| Dimension suction plate bottom | 100 x 100 mm | 
| Diameter vacuum connection | 8 (mm) | 
| Shape | Deviating suction area at the bottom | 

Part no.: 10.01.18.04302
Vacuum block with hose connection for use on smooth tables for glass processing
| Length L | 100 (mm) | 
| Width B | 40 (mm) | 
| Height H | 90 (mm) | 
| Dimension suction plate bottom | 100 x 100 mm | 
| Diameter vacuum connection | 8 (mm) | 
| Shape | Deviating suction area at the bottom | 

Part no.: 10.01.18.04299
Vacuum block with hose connection for use on smooth tables for glass processing
| Outside diameter D | 150 (mm) | 
| Height H | 90 (mm) | 
| Dimension suction plate bottom | Diameter 150 mm | 
| Diameter vacuum connection | 8 (mm) | 

Part no.: 10.01.18.04297
Vacuum block with hose connection for use on smooth tables for glass processing
| Outside diameter D | 120 (mm) | 
| Height H | 90 (mm) | 
| Dimension suction plate bottom | Diameter 120 mm | 
| Diameter vacuum connection | 8 (mm) | 

Part no.: 10.01.18.04298
Vacuum block with hose connection for use on smooth tables for glass processing
| Outside diameter D | 90 (mm) | 
| Height H | 90 (mm) | 
| Dimension suction plate bottom | Diameter 90 mm | 
| Diameter vacuum connection | 8 (mm) | 

Part no.: 10.01.18.04408
Vacuum block with hose connection for use on smooth tables for glass processing
| Outside diameter D | 90 (mm) | 
| Height H | 90 (mm) | 
| Dimension suction plate bottom | Diameter 120 mm | 
| Diameter vacuum connection | 8 (mm) | 
| Shape | Deviating suction area at the bottom | 

Part no.: 10.01.18.04207
Vacuum block with hose connection for use on smooth tables for glass processing
| Length L | 200 (mm) | 
| Width B | 200 (mm) | 
| Height H | 105 (mm) | 
| Dimension suction plate bottom | 200 x 200 mm | 
| Diameter vacuum connection | 8 (mm) | 

Part no.: 10.01.18.04275
Vacuum block with hose connection for use on smooth tables for glass processing
| Length L | 100 (mm) | 
| Width B | 100 (mm) | 
| Height H | 105 (mm) | 
| Dimension suction plate bottom | 100 x 100 mm | 
| Diameter vacuum connection | 8 (mm) |