Schmalz

Mechanical Clamps VCMC-K1-QUICK

Clamping range 10 mm to 100 mm · With quick adjustment

Go directly to the products

Triangular clamping disc with tool-free quick adjustment enables shortest setup times

Clamping forces up to 700 N guarantee high holding forces even on narrow workpieces

Mechanical clamping secures the clamp on the console

No additional medium required on the machine, as the clamping device is activated by the operating vacuum of the CNC machining centre

Special friction materials on the clamping plate and clamping surface ensure that the workpiece is held securely even with high machining forces

Design
  • Triangular clamping disc (1) can be adjusted without tools in clamping height and support surface on the workpiece
  • The clamping disc is lowered via the piston by activating the vacuum and clamps the workpiece
  • Friction material (2) for optimizing lateral force absorption
  • Main body (3) made of aluminum with interface to the machine table
  • Guide strips (4) for secure fixing of the clamp on the console
Technical Data
  • 1-circuit vacuum systems
  • For frames and window profiles
  • Mechanical pre-fixation on console
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Industry sector

1 - 4 from 4 results

VCMC-K1-QUICK 170x135x100 10-100

Part no.: 10.01.12.04614

Mechanical clamp for narrow and frame parts, 1-circuit console

ShapeQUICK
Dimension (LxW)170x135
Height H100 (mm)
Stroke Z10 (mm)
Clamping range [mm]10.0 ... 100.0 mm
Additional function vacuum blockToolless height adjustment
VCMC-K1-QUICK 170x135x85 15-85

Part no.: 10.01.12.04746

Mechanical clamp for narrow and frame parts, 1-circuit console

ShapeQUICK
Dimension (LxW)170x135
Height H85 (mm)
Stroke Z9 (mm)
Clamping range [mm]15.0 ... 85.0 mm
Additional function vacuum blockToolless height adjustment
VCMC-K1-QUICK 170x135x50 15-85

Part no.: 10.01.12.04692

Mechanical clamp for narrow and frame parts, 1-circuit console

ShapeQUICK
Dimension (LxW)170x135
Height H50 (mm)
Stroke Z9 (mm)
Clamping range [mm]15.0 ... 85.0 mm
Additional function vacuum blockToolless height adjustment
VCMC-K1-QUICK 170x135x125 10-100

Part no.: 10.01.12.04744

Mechanical clamp for narrow and frame parts, 1-circuit console

ShapeQUICK
Dimension (LxW)170x135
Height H125 (mm)
Stroke Z10 (mm)
Clamping range [mm]10.0 ... 100.0 mm
Additional function vacuum blockToolless height adjustment

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart