Schmalz

Adapter-Plates AP-R

Standard dimensions 130 × 130 mm and 160 × 160 mm

Go directly to the products

Modular system consisting of Adapter-Plate and suction cups offers maximum flexibility in positioning the suction cups

Vacuum blocks of different heights allow several working heights and, depending on the machine, also 5-axis machining

Unused vacuum blocks VCBL-B can remain on the machine table thanks to the touch valve

Design
  • Sealing ring (1) for sealing against the bottom surface of suction cup
  • Robust main body (2) made of aluminum
  • Sealing frame (3) available for various table grids
  • Adapter-Plate mount matches vacuum blocks VCBL-B (4) which are available as accessories
Technical Data
  • Vacuum system for grid tables
  • For all common grid geometries
  • Use with VCBL-B
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Industry sector

1 - 2 from 2 results

AP-R-130x130x16-30/40

Part no.: 10.01.15.00279

Adapter-Plate AP for usage of Vacuum Blocks VCBL-B and VCBL-S6-CUP

forGrid table systems
Working height H (AH)45 (mm)
Length L130 (mm)
Width B130 (mm)
Height H16 (mm)
Grid30/40
Recommended slot width x slot depth [mm]5/7
AP-R-160x160x16-50x50

Part no.: 10.01.15.00296

Adapter-Plate AP for usage of Vacuum Blocks VCBL-B and VCBL-S6-CUP

forGrid table systems
Working height H (AH)45 (mm)
Length L160 (mm)
Width B160 (mm)
Height H16 (mm)
Grid50x50
Recommended slot width x slot depth [mm]5/7

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart