Schmalz

Adapter-Plates ISAP-R

Dimensions Adapter-Plates (L x W) 175 x 175 mm

Go directly to the products

Ideal for narrow and curved workpieces, as plates and vacuum blocks can be flexibly combined

Freely positionable suction cups and Mono-Bases allow almost any clamping layout

Mixed operation with standard vacuum blocks possible for even more flexibility and short set-up times

Accessories and spare parts can be replaced quickly, easily and cost-effectively without tools

Design
  • Adapter-Plate (1) base plate
  • Sealing frame (2) for sealing off the vacuum in the grid
  • Mono-Base (4) for positioning on top of the vacuum openings of the Adapter-Plate and suction cup (6) for fixing the workpiece are available as accessories
  • Spacer ring (5) for adjusting the height to the machining height of the machine
  • Sealing magnet (3)
Technical Data
  • Vacuum System for grid tables
  • Use of Innospann suction cups

Height H
Industry sector

ISAP-R 175x175x7 30/50

: 10.01.15.00184

Adapter-Plate for grid tables

Dimension (LxW)175x175
Length L175 (mm)
Width B175 (mm)
Height H7 (mm)
Grid30/50
Recommended slot width x slot depth [mm]5/7

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.