Schmalz

Adapter-Plates AP-G

Standard dimensions 130 × 130 mm

Go directly to the products

Modular system of Adapter-Plate and suction cups offers maximum flexibility with short set-up times

Vacuum blocks of different heights allow several working heights and, depending on the machine, also 5-axis machining

Friction pad milled to size on the underside optimized for smooth surfaces

Push-button for manual ventilation of the underside allows quick positioning without switching off the vacuum

Unused vacuum blocks VCBL-B can remain on the machine table thanks to the touch valve

Design
  • Robust main body (1) made of aluminum
  • Push button (2) for manual blow-off of the Adapter-Plate during positioning
  • Special friction pad on the bottom (3)
  • Replaceable foam rubber seal (4) for applying suction to the MDF sheet
  • Suction cup mount (5) matches vacuum blocks VCBL-B
Technical Data
  • Vacuum system for nesting machine tables
  • With a hose connection
  • Target value for operating vacuum: -600 mbar
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Industry sector

AP-G-145x130x26

: 10.01.12.03876

Adapter-Plate AP for usage of Vacuum Blocks VCBL-B and VCBL-S6-CUP

forFlat table systems
Working height H (AH)100 (mm)
Length L145 (mm)
Width B130 (mm)
Height H26 (mm)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.