Schmalz

Vacuum Blocks VCBL-G-K1

Height 30 mm

Go directly to the products

Hose connection option allows easy connection to the vacuum supply

Easy replacement of the suction plate in case of wear

Friction pad milled to size on the underside optimized for smooth surfaces

Smooth-running plastic touch valve allows damage-free fixation of the workpiece

Design
  • Top suction plate (1) for fixing the workpiece
  • Hose connection (2) with M5 internal thread for connection to the template connection of the CNC machine
  • Robust main body (3) made of aluminum
  • Special friction pad on the bottom (4)
  • Replaceable foam rubber seal (5) for applying suction to the MDF sheet
  • Touch valve (6) made of soft plastic
Technical Data
  • Vacuum system for nesting machine tables
  • With a hose connection
  • Target value for operating vacuum: -600 mbar
Industries
  • Wood
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Industry sector

1 - 2 from 2 results

VCBL-G-K1 140x115x30

Part no.: 10.01.12.03766

Vacuum block with hose connection for use on smooth woodworking tables

Industries: Wood

forSingle-circuit vacuum system
Height H30 (mm)
Hose inner diameter (recom.) d4 (mm)
VCBL-G-K1 120x50x30

Part no.: 10.01.12.03776

Vacuum block with hose connection for use on smooth woodworking tables

Industries: Wood

forSingle-circuit vacuum system
Height H30 (mm)
Hose inner diameter (recom.) d4 (mm)

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart