Schmalz

Adapter-Plates Innospann ISAP-B

Standard dimensions 195 × 195 mm, hole matrix spacing 75 mm

Go directly to the products

Ideal for narrow and curved workpieces, as plates and vacuum blocks can be flexibly combined

Freely positionable suction cups and Mono-Bases allow almost any clamping layout

Mixed operation with standard vacuum blocks possible for even more flexibility and short set-up times

Accessories and spare parts can be replaced quickly, easily and cost-effectively without tools

Note - Biesse

Biesse is a registered and protected trademark. The articles listed here are products of J. Schmalz GmbH that have been designed to fit CNC machining centers from Biesse.

More about Biesse
Design
  • Adapter-Plate (1) base plate
  • Adapter-Ring (2) suitable for the suction cup mounts of the Biesse consoles
  • Mono-Base (3) for positioning on the top of the vacuum openings of the Adapter-Plate and suction cup (6) for fixing the workpiece are available as accessories
  • Spacer ring (5) for adjusting the height to the machining height of the machine
  • Sealing magnet (4)
Technical Data
  • Vacuum system for Biesse consoles
  • Pre-fixation in the suction cup mountings
  • Use of Innospann suction cups
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Height H
Industry sector

1 - 1 from 1 results

ISAP-B 195x195x5

Part no.: 10.01.14.00109

Adapter-Plate Innospann for Biesse console

Length L195 (mm)
Width B195 (mm)
Height H5 (mm)

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart