Schmalz

Clamping Equipment Innospann ISCUP / ISMB / ISQB

Innospann Cup, Mono-Base and Quad-Base

Go directly to the products

Flexible use, as bases and suction cups can be freely positioned on Steel-Plate, Adapter-Plate as well as on grid and flat tables

Modular system enables quick, easy and inexpensive replacement of wearing parts

Adaptation to the working height with the aid of spacer rings

Design
  • Sealing frame (1) for fixing the workpiece
  • Robust main body (2) of the suction cups with suction surfaces in three different sizes and pluggable Innospann connector
  • Suction cup mounting Mono-Base (3) for mounting and using individual suction cups
  • Sealing frame or foam rubber sealing profile (4) downwards to machine table or Steel-Plate
  • Suction cup holder Quad-Base (5) for mounting up to four suction cups
Technical Data
  • Suitable for ISST, ISAP as well as flat and grid tables
  • Consisting of suction cup and vacuum block mounting
Industries
  • Wood
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English
0

Filter results

Height H
Industry sector

1 - 10 from 24 results

ISCUP Cup 1 80x80x16

Part no.: 10.01.15.00209

Suction cup for Innospann

Industries: Wood

Dimension (LxW)80 x 80
Length L80 (mm)
Width B80 (mm)
Height H16 (mm)
ISCUP Cup 2 80x40x16

Part no.: 10.01.15.00210

Suction cup for Innospann

Industries: Wood

Dimension (LxW)80 x 40
Length L80 (mm)
Width B40 (mm)
Height H16 (mm)
ISCUP Cup 3 80x28x16

Part no.: 10.01.15.00211

Suction cup for Innospann

Industries: Wood

Dimension (LxW)80 x 28
Length L80 (mm)
Width B28 (mm)
Height H16 (mm)
ISCUP Cup 4 100x100x30

Part no.: 10.01.15.00403

Suction cup for Innospann

Industries: Wood

Dimension (LxW)100 x 100
Length L100 (mm)
Width B100 (mm)
Height H30 (mm)
ISCUP Cup 4 100x100x30 TV

Part no.: 10.01.15.00405

Suction cup for Innospann

Industries: Wood

Dimension (LxW)100 x 100
Length L100 (mm)
Width B100 (mm)
Height H30 (mm)
Additional function vacuum blockTouch valve
ISCUP Cup 1 80x80x30

Part no.: 10.01.15.00003

Suction cup for Innospann

Industries: Wood

Dimension (LxW)80 x 80
Length L80 (mm)
Width B80 (mm)
Height H30 (mm)
ISCUP-G 80x80x30 Cup 1

Part no.: 10.01.15.00392

Suction Glas-cup for Innospann

Industries: Wood

Dimension (LxW)80 x 80
Length L80 (mm)
Width B80 (mm)
Height H30 (mm)
ISCUP Cup 1 80x80x30 TV

Part no.: 10.01.15.00303

Suction cup for Innospann

Industries: Wood

Dimension (LxW)80 x 80
Length L80 (mm)
Width B80 (mm)
Height H30 (mm)
Additional function vacuum blockTouch valve
ISCUP Cup 2 80x40x30

Part no.: 10.01.15.00004

Suction cup for Innospann

Industries: Wood

Dimension (LxW)80 x 40
Length L80 (mm)
Width B40 (mm)
Height H30 (mm)
ISCUP-G 80x40x30 Cup 2

Part no.: 10.01.15.00393

Suction Glas-cup for Innospann

Industries: Wood

Dimension (LxW)80 x 40
Length L80 (mm)
Width B40 (mm)
Height H30 (mm)

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart