Schmalz

Area Gripping Systems FMCB

Sealing element: Sealing foam or suction cups

Go directly to the products

Area gripper suitable for HRC operation, as it meets the requirements of ISO TS 15066

Direct, easy access to the device data via NFC interface using a smartphone

High effective payload despite light, dynamic geometry thanks to additive manufacturing (3D printing)

Innovative communication technology enables easy integration of the gripper in Industry 4.0 environment

Design
  • Modular gripper with 3D-printed housing
  • Flange connection (1) suitable for common collaborative robots
  • Connection piece (2) for external vacuum generation
  • Flexible sealing foam with adhesive film or suction cups (3)
  • Vacuum switch VSi (4) for system monitoring
Technical Data
  • Area gripper for external vacuum generation
  • Suitable for operation with collaborative robots
  • Sealing element: Sealing foam or suction cups
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Industry sector
Product family

FMCB-SW110 300 3R18 O20 VSi

: 10.01.43.00002

Vacuum area gripping system for external vacuum generator, with flow resistors

Nozzle diameter1.1 (mm)
Length L300 (mm)
Width B130 (mm)
Height H131.4 (mm)
Arrangement3R18
Additional function area gripperVacuum and pressure switch VSi
Weight1.35 (kg)
Construction vacuum switchPNP switching
FMCB-SW110 300 3R18 O20 VSi

: 10.01.43.00017

Vacuum area gripping system for external vacuum generator, with flow resistors

Nozzle diameter1.1 (mm)
Length L300 (mm)
Width B130 (mm)
Height H131.4 (mm)
Arrangement3R18
Additional function area gripperVacuum and pressure switch VSi
Weight1.35 (kg)
Construction vacuum switchNPN switching
FMCB-SW150 297 3R54 SPB2 40 P VSi

: 10.01.43.00071

Vacuum area gripping system for external vacuum generator, with flow resistors

Nozzle diameter1.5 (mm)
Length L297 (mm)
Width B123.2 (mm)
Height H158 (mm)
Arrangement3R54
Additional function area gripperVacuum and pressure switch VSi
Weight1.669 (kg)
Construction vacuum switchPNP switching
FMCB-SW150 297 3R54 SPB2 40 P VSi

: 10.01.43.00073

Vacuum area gripping system for external vacuum generator, with flow resistors

Nozzle diameter1.5 (mm)
Length L297 (mm)
Width B123.2 (mm)
Height H158 (mm)
Arrangement3R54
Additional function area gripperVacuum and pressure switch VSi
Weight1.669 (kg)
Construction vacuum switchNPN switching

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.