Schmalz

Area Gripping Systems FM-SW

Suction area (LxW) from 38 x 22 mm to 76 x 22 mm
Go directly to the products

External vacuum generator enables high volume flows and negative pressure down to -0.8 bar at low operating costs

Gripper can be optimally adapted to the application by selecting the sealing element (suction cup or sealing foam)

Integrated flow resistors minimize leakage losses when suction cells are not occupied

Base body made of plastic for high rigidity with low weight

Design
  • Plastic main body (1) with connections (2) for the external vacuum generator hosing
  • Plug-in suction plate (3) with integrated flow restrictors
  • Sealing element (4): sealing foam
  • Optional vacuum sensor and external blow off function
Technical Data
  • Connection for external vacuum generation
  • Sealing element: sealing foam
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Product family
Industry sector

1 - 2 from 2 results

FM-SW 38x22 N10

Part no.: 10.01.10.00841

Vacuum area gripping system with flow resistors

Width B22 (mm)
Length L38 (mm)
Material typeFoam N, Height 10 mm
Number of suction cells11
FM-SW 76x22 4x6 0.4 N10

Part no.: 10.01.11.00851

Vacuum area gripping system with flow resistors

Width B22 (mm)
Length L76 (mm)
Material typeFoam N, Height 10 mm
Grid spacing4 x 6
Number of suction cells26

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart