Permanent magnet allows safe handling without voltage source
Compact design and low weight
Easily replaceable friction ring absorbs high lateral forces
Robust design for use in welding cells
Due to the possibility of interlocking also optimal for elongated workpieces
Design
Design

- Robust aluminum housing (4) with permanent magnet (2)
- Clip-on, easy to replace friction ring (5)
- Bistable design: the magnet settings “grip” (A) and “deposit” (B) are maintained in event of power failure at the compressed air connection (6)
- Standard connection threads (1) in top cover; mounting threads (3) for holder systems HTS on three sides
- The holder system HTS offers several options for mounting a gripper onto the gripping apparatus; HTS...D version for interlocking and mounting two grippers
Technical Data
Technical Data
- Diameter: 30 to 70 mm
- Holding force: 35 to 290 N
- Universal applications
Documentation
Documentation
The matching documentation for this product is available in this section.
| Documents | Language |
|---|---|
| English |
1 - 10 from 20 results

SGM-HD 30 G1/8-IG
Part no.: 10.01.17.00184
Magnetic gripper for handling metal sheets with holes, Stainless-steel housing base
| Size | 30 |
| Socket | G1/8"-F |
| Holding force max. with friction ring | 35 (N) |
| Pressure range (operating pressure) [bar] | 3.5 ... 6.0 bar |

SGM-HD 40 G1/4-IG
Part no.: 10.01.17.00185
Magnetic gripper for handling metal sheets with holes, Stainless-steel housing base
| Size | 40 |
| Socket | G1/4"-F |
| Holding force max. with friction ring | 100 (N) |
| Pressure range (operating pressure) [bar] | 3.5 ... 6.0 bar |











