Schmalz

Compact Ejectors SEM-C

Suction rate from 338 l/min to 673 l/min

Go directly to the products

Ejector family with very high suction rate ideal for porous materials

Multi-stage ejector nozzle optimized for fast evacuation in the lower vacuum range and shortest cycle time

Compact unit with integrated control valves and vacuum switch

Air saving function (optional) reduces energy consumption for airtight parts

Design
  • Nozzle system made of aluminum
  • Gaskets and valve flaps made of NBR
  • Silencer can be mounted axially (1) or on the side (2)
  • Functional mounting plate with suction valve (5) (NO or NC) and blow off valve NC (6)
  • Optional vacuum switch (7)
Technical Data
  • Suction rate up to 673 l/min
  • Max. vacuum: 85 %
  • Body made of aluminum
  • Multi-stage nozzle system
Performance Data
Metric
Imperial
22.533.544.555.56
SEM-C358.46436.12523.46606.88681.59786.74874.91894.79889.12
50100200300400500600700800
SEM-C 250.030.060.080.130.260.420.661.183.44
SEM-C 500.020.050.060.090.130.190.320.641.93
SEM-C 1000.030.050.060.080.130.170.230.401.34
050100200300400500600700800
SEM-C 25338.00263.00199.00104.0066.0047.0034.0024.0016.0011.00
SEM-C 50554.00460.00349.00195.00123.0087.0063.0041.0021.008.00
SEM-C 100673.00580.00471.00289.00205.00164.00127.0075.0020.007.00
000000000
SEM-C0.010.010.020.020.020.020.030.030.03
1,415.842,831.685,663.378,495.0511,326.7414,158.4216,990.1119,821.7922,653.48
SEM-C 250.851.702.273.687.3611.8918.6933.4197.41
SEM-C 500.571.421.702.553.685.389.0618.1254.65
SEM-C 1000.851.421.702.273.684.816.5111.3337.94
01.773.537.0610.5914.1217.6521.1824.7128.24
SEM-C 2511.939.287.023.672.331.661.200.850.560.39
SEM-C 5019.5616.2412.326.884.343.072.221.450.740.28
SEM-C 10023.7620.4716.6310.207.245.794.482.650.710.25
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Size
Suction rate (max.)
Control valve
Degree of evacuation
Product family
Industry sector

1 - 10 from 12 results

  • PHASE-OUT ITEM
SEM-C 50 SDA NO AS

Part no.: 10.02.02.02966

Multi-stage ejector (controllable) with high suction capacity

Size50
Additional functionSilencer axial
Suction rate (max.)554 (l/min)
Air consumption suction190 (l/min)
Max. vacuum-850 (mbar)
Control valveNormally open
Shape compact ejectorsWith blow-off system
  • PHASE-OUT ITEM
SEM-C 50 SDA NO AS VD

Part no.: 10.02.02.03057

Multi-stage ejector (controllable) with high suction capacity

Size50
Additional functionSilencer axial
Suction rate (max.)554 (l/min)
Air consumption suction190 (l/min)
Max. vacuum-850 (mbar)
Control valveNormally open
Shape compact ejectorsWith blow-off system
  • PHASE-OUT ITEM
SEM-C 25 SDA NC AS

Part no.: 10.02.02.03203

Multi-stage ejector (controllable) with high suction capacity

Size25
Additional functionSilencer axial
Suction rate (max.)338 (l/min)
Air consumption suction100 (l/min)
Max. vacuum-870 (mbar)
Control valveNormally closed
Shape compact ejectorsWith blow-off system
  • PHASE-OUT ITEM
SEM-C 25 SDA NO AS

Part no.: 10.02.02.03204

Multi-stage ejector (controllable) with high suction capacity

Size25
Additional functionSilencer axial
Suction rate (max.)338 (l/min)
Air consumption suction100 (l/min)
Max. vacuum-870 (mbar)
Control valveNormally open
Shape compact ejectorsWith blow-off system
  • PHASE-OUT ITEM
SEM-C 25 SDA NC AS VD

Part no.: 10.02.02.03205

Multi-stage ejector (controllable) with high suction capacity

Size25
Additional functionSilencer axial
Suction rate (max.)338 (l/min)
Air consumption suction100 (l/min)
Max. vacuum-870 (mbar)
Control valveNormally closed
Shape compact ejectorsWith blow-off system
  • PHASE-OUT ITEM
SEM-C 25 SDA NO AS VD

Part no.: 10.02.02.03206

Multi-stage ejector (controllable) with high suction capacity

Size25
Additional functionSilencer axial
Suction rate (max.)338 (l/min)
Air consumption suction100 (l/min)
Max. vacuum-870 (mbar)
Control valveNormally open
Shape compact ejectorsWith blow-off system
  • PHASE-OUT ITEM
SEM-C 50 SDA NC AS

Part no.: 10.02.02.03207

Multi-stage ejector (controllable) with high suction capacity

Size50
Additional functionSilencer axial
Suction rate (max.)554 (l/min)
Air consumption suction190 (l/min)
Max. vacuum-850 (mbar)
Control valveNormally closed
Shape compact ejectorsWith blow-off system
  • PHASE-OUT ITEM
SEM-C 50 SDA NC AS VD

Part no.: 10.02.02.03208

Multi-stage ejector (controllable) with high suction capacity

Size50
Additional functionSilencer axial
Suction rate (max.)554 (l/min)
Air consumption suction190 (l/min)
Max. vacuum-850 (mbar)
Control valveNormally closed
Shape compact ejectorsWith blow-off system
  • PHASE-OUT ITEM
SEM-C 100 SDA NO AS

Part no.: 10.02.02.03209

Multi-stage ejector (controllable) with high suction capacity

Size100
Additional functionSilencer axial
Suction rate (max.)673 (l/min)
Air consumption suction246 (l/min)
Max. vacuum-800 (mbar)
Control valveNormally open
Shape compact ejectorsWith blow-off system
  • PHASE-OUT ITEM
SEM-C 100 SDA NC AS VD

Part no.: 10.02.02.03210

Multi-stage ejector (controllable) with high suction capacity

Size100
Additional functionSilencer axial
Suction rate (max.)673 (l/min)
Air consumption suction246 (l/min)
Max. vacuum-800 (mbar)
Control valveNormally closed
Shape compact ejectorsWith blow-off system

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart