Schmalz

Compact Ejectors SXMPi Class B

Suction rate from 185 l/min to 220 l/min

Go directly to the products

IO-Link Class B interface with separate supply line for sensors and actuators for communication with the controller

NFC interface allows diagnosis and parameterization via smartphone

Integrated air saving function reduces energy costs to a minimum

Condition monitoring to increase efficiency and avoid downtime

Voltage regulator ensures a constant voltage

Design
  • User display (1) with large scale operating and display elements
  • Control electronics (2) with diverse monitoring functions
  • Electrical connection (3) via standard M12 plug 5-pin with electrical isolation (IO-Link Class B)
  • Removable silencer (4); main body (5) made of extremely robust plastic, power blow-off module (6)
  • Horizontal connection plate with vacuum and compressed air connection (7); optionally with Quick-Change adapter
  • NFC antenna (8) for wireless data transmission
Technical Data
  • Suction rate up to 220 l/min
  • Max. vacuum: 85 %
  • Main body made of plastics
Performance Data
Metric
Imperial
234567
SXMPi550.00780.00900.00880.00860.00835.00
50100200300400500600700800
SXMPi 250.020.030.060.100.150.180.260.460.87
SXMPi 300.010.020.050.080.110.150.220.370.69
050100200300400500600700800
SXMPi 25185.00170.00158.00135.00114.0095.0076.0056.0033.0010.00
SXMPi 30220.00199.00184.00160.00138.00115.0091.0063.0039.0015.00
000000
SXMPi0.020.020.030.030.030.02
1,415.842,831.685,663.378,495.0511,326.7414,158.4216,990.1119,821.7922,653.48
SXMPi 250.570.851.702.834.255.107.3613.0324.64
SXMPi 300.280.571.422.273.114.256.2310.4819.54
01.773.537.0610.5914.1217.6521.1824.7128.24
SXMPi 256.536.005.584.774.023.352.681.981.160.35
SXMPi 307.777.026.505.654.874.063.212.221.380.53
Industries
  • Automotive
  • Glass
  • Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English
Software

The matching software for this product is available in this section.

SoftwareLanguage
English
0

Filter results

Nozzle diameter
Degree of evacuation
Suction rate (max.)
Control valve
Product family
Industry sector

1 - 10 from 24 results

SXMPi 25 IMP H PC M12-5

Part no.: 10.02.02.05302

Compact ejector with Condition Monitoring, power blow-off function and pneu. air-saving function

Industries: Automotive | Glass | Universal

Nozzle diameter2.5 (mm)
Electrical connectionMale connect M12, 5 pol
Suction rate (max.)185 (l/min)
Air consumption suction290 (l/min)
Pressure range (operating pressure) [bar]3.0 ... 6.0 bar
Max. vacuum-850 (mbar)
Control valveImpulse valve
Operation modePressure Control
Protection type IPIP 65
Sound pressure level free67 (dB(A))
CommunicationIO-Link (Class B)
SXMPi 25 IMP H M12-5

Part no.: 10.02.02.05304

Compact ejector with Condition Monitoring, power blow-off function and pneu. air-saving function

Industries: Automotive | Glass | Universal

Nozzle diameter2.5 (mm)
Electrical connectionMale connect M12, 5 pol
Suction rate (max.)185 (l/min)
Air consumption suction290 (l/min)
Pressure range (operating pressure) [bar]3.0 ... 6.0 bar
Max. vacuum-850 (mbar)
Control valveImpulse valve
Protection type IPIP 65
Sound pressure level free67 (dB(A))
CommunicationIO-Link (Class B)
SXMPi 25 NC H PC M12-5

Part no.: 10.02.02.05294

Compact ejector with Condition Monitoring, power blow-off function and pneu. air-saving function

Industries: Automotive | Glass | Universal

Nozzle diameter2.5 (mm)
Electrical connectionMale connect M12, 5 pol
Suction rate (max.)185 (l/min)
Air consumption suction290 (l/min)
Pressure range (operating pressure) [bar]3.0 ... 6.0 bar
Max. vacuum-850 (mbar)
Control valveNormally closed
Operation modePressure Control
Protection type IPIP 65
Sound pressure level free67 (dB(A))
CommunicationIO-Link (Class B)
SXMPi 25 NC H M12-5

Part no.: 10.02.02.05296

Compact ejector with Condition Monitoring, power blow-off function and pneu. air-saving function

Industries: Automotive | Glass | Universal

Nozzle diameter2.5 (mm)
Electrical connectionMale connect M12, 5 pol
Suction rate (max.)185 (l/min)
Air consumption suction290 (l/min)
Pressure range (operating pressure) [bar]3.0 ... 6.0 bar
Max. vacuum-850 (mbar)
Control valveNormally closed
Protection type IPIP 65
Sound pressure level free67 (dB(A))
CommunicationIO-Link (Class B)
SXMPi 25 NO H PC M12-5

Part no.: 10.02.02.05286

Compact ejector with Condition Monitoring, power blow-off function and pneu. air-saving function

Industries: Automotive | Glass | Universal

Nozzle diameter2.5 (mm)
Electrical connectionMale connect M12, 5 pol
Suction rate (max.)185 (l/min)
Air consumption suction290 (l/min)
Pressure range (operating pressure) [bar]3.0 ... 6.0 bar
Max. vacuum-850 (mbar)
Control valveNormally open
Operation modePressure Control
Protection type IPIP 65
Sound pressure level free67 (dB(A))
CommunicationIO-Link (Class B)
SXMPi 25 NO H M12-5

Part no.: 10.02.02.05288

Compact ejector with Condition Monitoring, power blow-off function and pneu. air-saving function

Industries: Automotive | Glass | Universal

Nozzle diameter2.5 (mm)
Electrical connectionMale connect M12, 5 pol
Suction rate (max.)185 (l/min)
Air consumption suction290 (l/min)
Pressure range (operating pressure) [bar]3.0 ... 6.0 bar
Max. vacuum-850 (mbar)
Control valveNormally open
Protection type IPIP 65
Sound pressure level free67 (dB(A))
CommunicationIO-Link (Class B)
SXMPi 25 IMP Q PC M12-5

Part no.: 10.02.02.05303

Compact ejector with Condition Monitoring, power blow-off function and pneu. air-saving function

Industries: Automotive | Glass | Universal

Nozzle diameter2.5 (mm)
Electrical connectionMale connect M12, 5 pol
Suction rate (max.)185 (l/min)
Air consumption suction290 (l/min)
Pressure range (operating pressure) [bar]3.0 ... 6.0 bar
Max. vacuum-850 (mbar)
Control valveImpulse valve
Operation modePressure Control
Protection type IPIP 65
Sound pressure level free67 (dB(A))
CommunicationIO-Link (Class B)
SXMPi 25 IMP Q M12-5

Part no.: 10.02.02.05305

Compact ejector with Condition Monitoring, power blow-off function and pneu. air-saving function

Industries: Automotive | Glass | Universal

Nozzle diameter2.5 (mm)
Electrical connectionMale connect M12, 5 pol
Suction rate (max.)185 (l/min)
Air consumption suction290 (l/min)
Pressure range (operating pressure) [bar]3.0 ... 6.0 bar
Max. vacuum-850 (mbar)
Control valveImpulse valve
Protection type IPIP 65
Sound pressure level free67 (dB(A))
CommunicationIO-Link (Class B)
SXMPi 25 NC Q PC M12-5

Part no.: 10.02.02.05295

Compact ejector with Condition Monitoring, power blow-off function and pneu. air-saving function

Industries: Automotive | Glass | Universal

Nozzle diameter2.5 (mm)
Electrical connectionMale connect M12, 5 pol
Suction rate (max.)185 (l/min)
Air consumption suction290 (l/min)
Pressure range (operating pressure) [bar]3.0 ... 6.0 bar
Max. vacuum-850 (mbar)
Control valveNormally closed
Operation modePressure Control
Protection type IPIP 65
Sound pressure level free67 (dB(A))
CommunicationIO-Link (Class B)
SXMPi 25 NC Q M12-5

Part no.: 10.02.02.05297

Compact ejector with Condition Monitoring, power blow-off function and pneu. air-saving function

Industries: Automotive | Glass | Universal

Nozzle diameter2.5 (mm)
Electrical connectionMale connect M12, 5 pol
Suction rate (max.)185 (l/min)
Air consumption suction290 (l/min)
Pressure range (operating pressure) [bar]3.0 ... 6.0 bar
Max. vacuum-850 (mbar)
Control valveNormally closed
Protection type IPIP 65
Sound pressure level free67 (dB(A))
CommunicationIO-Link (Class B)

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart