Compact Terminals SCTMb / SCTMc / SCTMi
Intelligence and variability packed into the smallest of spaces
The new SCTM compact terminals from Schmalz are suitable for a wide range of vacuum generator applications. They comprise up to 16 block-mounted SCPM compact ejectors – some of the smallest and most powerful ejectors on the market – put together to make a terminal. The “i” model also offers a wide range of monitoring and control functions for your entire production process – and for use in digital factories.
SCTM configuration
The modular design of the SCTM compact terminal allows for individual configuration. Up to 16 individual ejectors can be block-mounted to form a terminal, depending on the individual user’s requirements. Two block mounting variants are available: The SCTMb, SCTMc and SCTMi variants with pneumatic block mounting, and the SCTMc-MP variant with pneumatic and electric block mounting (terminal with SCPMc ejectors and sub-D plugs).
When selecting your terminal, please note that it is not possible to combine different types. As such, your terminal can only contain either SCPMb, SCPMc or SCPMi type compact ejectors. Within each individual compact terminal, you can choose from a range of nozzle technologies/sizes, connectors and idle positions for the suction valve.
High suction capacity with low interference contour when installed
Simple control and hosing thanks to central compressed air connection and central exhaust air collection (optional)
Basic, controlled and intelligent versions as well as with external blow-off function EB" or external vacuum supply "EV""
Central control of up to seven ejectors via Sub-D multi-pol connection (SCTMc-MP)
Your Individual Configuration
The compact terminals SCTMb / SCTMc / SCTMi offer the flexibility to design the handling process entirely according to your needs. Thanks to innovative configurators, our sales staff can create a custom-made solution for you in no time at all.
In addition to an offer for your individual product, you will also receive a CAD model.
Request your personal configuration now and contact us!

Design
- Compact vacuum terminal with collective compressed air connection for up to 16 individual ejectors
 - Electrical manifold with Sub-D multi-pol connection for up to 7 ejectors (SCTMc-MP)
 - Individual or central exhaust air collection
 - EB version with external blow off function
 - EV version for operation with external vacuum supply as valve with IO-Link function and condition monitoring
 
Modular elements
Ordering information
Product code
Similar to a part number, the product code is used to uniquely identify product configurations at Schmalz. The product code can be found on the product label or on the quotation or order. Do you have questions about your product or would you like to order a configuration again? Then please have this key ready when you contact Schmalz.
| Code | Type | 
|---|---|
| SCTMB | SCTMb | 
| SCTMC | SCTMc | 
| SCTMI | SCTMi | 
| Code | Type | 
|---|---|
| MP | Multipole | 
| N | No bus module | 
| Code | Type | 
|---|---|
| E + number | Number of ejectors | 
| V + number | Number of valves | 
| E + number V + number | Number of ejectors and number of valves | 
| Code | Type | 
|---|---|
| ABC00001C | Individual configuration code | 
Technical Data
| Type | Operating temperature [°C] | Pressure range (operating pressure) [bar] | Block mounting | 
|---|---|---|---|
| SCTMb, SCTMc, SCTMi | 0...50 | 3...6 | Pneumatic | 
| SCTMc-MP | 0...50 | 3...6 | Pneumatic and electrical | 
| Type | Degree of evacuation [%] | Suction rate (max.) [l/min.]* | Air consumption for suction [l/min.] | Air consumption for blow off [l/min.] | Sound pressure level w/o suction [dB(A)]* | Sound pressure level w/ suction [dB(A)] | Rec. internal hose diameter [mm]** | 
|---|---|---|---|---|---|---|---|
| SCPM 03 | 87 | 2.2 | 3.5 | 10 | 51 | 42 | 2 | 
| SCPM 05 | 87 | 7.5 | 9.0 | 10 | 66 | 55 | 2 | 
| SCPM 07 | 87 | 15.0 | 22.0 | 10 | 70 | 70 | 2 | 
| SCPM 10 | 87 | 28.0 | 45.0 | 10 | 71 | 72 | 4 | 
| SCPM EV | - | 33.0*** | - | 10 | - | - | 4 | 
* At optimum operating pressure (SCPM 03/05/07: 4 bar; SCPM 10: 4.5 bar)
** For max. length of 2 m
*** The maximum volume flow rate for the EV variant is based on a differential pressure of 600 mbar at the valve. We recommend using a suction capacity of 7 m³/h against atmospheric pressure for the vacuum generator during operation.
Documentation
The matching documentation for this product is available in this section.
| Documents | Language | 
|---|---|
| English | |
| English | 
Software
The matching software for this product is available in this section.
| Software | Language | 
|---|---|
| English | 
Functional descriptions
.jpg)
Terminal with external vacuum supply
- Operation with external vacuum supply (e.g. one central vacuum pump)
 - The central vacuum can be split into 16 separate circuits
 - Suitable for use as a valve with IO-Link function and condition monitoring
 - Pneumatic piloting for fast switching cycles
 




.jpg)
.jpg)
.jpg)
.jpg)