Schmalz

  • EFFICIENT

Vacuum Blowers SB

Suction rate from 75 m³/h to 1,250 m³/h

Go directly to the products

Blower with very high suction capacity optimized for porous materials

Housing and impeller made of die-cast aluminum guarantee vibration-free operation and high suction rate

Wide range of services for extensive coverage of customer requirements

Design
  • Vacuum blower with high precision, die-cast aluminum housing and impeller
  • Preconfigured pressure limiting valve included
  • Motor in top energy-efficiency class (IE3)
Technical Data
  • Suction rate from 75 m³/h to 1,250 m³/h
  • Max. vacuum: 40 %
Performance Data
Metric
Imperial
04080120
SB-75 (50 Hz)75.0062.0050.0037.00
SB-75 (60 Hz)91.5079.5066.0054.00
04080120
SB-130-125 (50 Hz)130.00117.00107.0093.00
SB-160-115 (60 Hz)163.00150.00137.00122.00
0100150200250300330
SB-90-330 (50 Hz)90.0054.0041.0031.0020.0010.006.00
SB-110-350 (60 Hz)110.0073.0060.0048.0037.0026.0020.00
0100150200215
SB-180-215 (50 Hz)180.0093.0058.0020.0010.00
SB-230-230 (60 Hz)230.00129.0090.0060.0052.00
0100150200250
SB-325-265 (50 Hz)325.00225.00180.00140.00105.00
SB-390-245 (50 Hz)390.00345.00300.00260.00220.00
0100150200250300350400
SB-195-440 (50Hz)195.00148.00125.00105.0087.0072.0055.0047.00
SB-235-400 (60Hz)235.00180.00160.00145.00126.00104.0085.0073.00
0100150200250300350400
SB-260-410 (50 Hz)260.00190.00160.00140.00120.0095.0080.0060.00
SB-305-400 (60 Hz)305.00240.00218.00190.00170.00140.00120.00100.00
0100150175
SB-510-200 (50 Hz)510.00384.00327.00300.00
SB-610-175 (60 Hz)610.00510.00480.00468.00
0100150200250300350390
SB-510-390 (50 Hz)510.00432.00388.00344.00304.00264.00224.00200.00
SB-605-390 (60 Hz)605.00518.00472.00426.00382.00338.00294.00255.00
0100150200250290
SB-390-315 (50 Hz)390.00275.00235.00180.00130.0098.00
SB-470-290 (60 Hz)470.00360.00300.00250.00200.00210.00
0100150200250300350
SB-375-390 (50 Hz)375.00300.00270.00235.00210.00180.00150.00
SB-435-340 (60 Hz)435.00360.00325.00290.00260.00230.00200.00
0100150200250270
SB-765-280 (50 Hz)765.00580.00500.00420.00350.00295.00
SB-915-280 (60 Hz)915.00715.00625.00545.00465.00430.00
SB-1050-290 (50 Hz)1,050.00820.00710.00605.00500.00460.00
SB-1240-260 (60 Hz)1,250.001,012.00895.00780.00670.00630.00
023.5347.0770.6
SB-75 (50 Hz)44.1336.4829.4221.77
SB-75 (60 Hz)53.8346.7738.8331.77
023.5347.0770.6
SB-130-125 (50 Hz)76.4868.8462.9554.72
SB-160-115 (60 Hz)95.9088.2580.6071.78
058.8388.25117.67147.08176.5194.15
SB-90-330 (50 Hz)52.9531.7724.1218.2411.775.883.53
SB-110-350 (60 Hz)64.7242.9535.3028.2421.7715.3011.77
058.8388.25117.67126.49
SB-180-215 (50 Hz)105.9054.7234.1211.775.88
SB-230-230 (60 Hz)135.3275.9052.9535.3030.59
058.8388.25117.67147.08
SB-325-265 (50 Hz)191.21132.38105.9082.3761.78
SB-390-245 (50 Hz)229.45202.98176.50152.97129.43
058.8388.25117.67147.08176.5205.92235.33
SB-195-440 (50Hz)114.7387.0773.5461.7851.1942.3632.3627.65
SB-235-400 (60Hz)138.26105.9094.1385.3174.1361.1950.0142.95
058.8388.25117.67147.08176.5205.92235.33
SB-260-410 (50 Hz)152.97111.7894.1382.3770.6055.8947.0735.30
SB-305-400 (60 Hz)179.44141.20128.26111.78100.0282.3770.6058.83
058.8388.25102.96
SB-510-200 (50 Hz)300.05225.92192.39176.50
SB-610-175 (60 Hz)358.88300.05282.40275.34
058.8388.25117.67147.08176.5205.92229.45
SB-510-390 (50 Hz)300.05254.16228.27202.39178.85155.32131.79117.67
SB-605-390 (60 Hz)355.94304.76277.69250.63224.74198.86172.97150.03
058.8388.25117.67147.08170.62
SB-390-315 (50 Hz)229.45161.79138.26105.9076.4857.66
SB-470-290 (60 Hz)276.52211.80176.50147.08117.67123.55
058.8388.25117.67147.08176.5205.92
SB-375-390 (50 Hz)220.63176.50158.85138.26123.55105.9088.25
SB-435-340 (60 Hz)255.93211.80191.21170.62152.97135.32117.67
058.8388.25117.67147.08158.85
SB-765-280 (50 Hz)450.08341.23294.17247.10205.92173.56
SB-915-280 (60 Hz)538.33420.66367.71320.64273.58252.98
SB-1050-290 (50 Hz)617.75482.43417.72355.94294.17270.63
SB-1240-260 (60 Hz)735.42595.39526.56458.90394.18370.65
Industries
  • •Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Suction rate (50 Hz)
Suction rate (60 Hz)
Vacuum (50 Hz)
Vacuum (60 Hz)
Rated power at 50 Hz
Rated power at 60 Hz
Voltage at 50 Hz
Voltage at 60 Hz
Version design
Version
Approval
Product family
Labeling
Industry sector

1 - 10 from 41 results

  • EFFICIENT
SB 765 280 7.5 IE3-TYP1

Part no.: 10.04.01.00182

Vacuum Blower for high suction rate

Industries: Universal

Suction rate (50 Hz)765 (m³/h)
Suction rate (60 Hz)915 (m³/h)
Vacuum (50 Hz)280 (mbar)
Vacuum (60 Hz)260 (mbar)
Rated power at 50 Hz7.5 (kW)
Rated power at 60 Hz9 (kW)
Voltage at 60 Hz400 / 460 V AC
Voltage 60 Hz400/460-AC
VersionIE3:EU/CN/IND
ApprovalUL/CSA
ApprovalUL/CSA
Weight113 (kg)
Color
  • EFFICIENT
SB 390 315 4 IE3-TYP1

Part no.: 10.04.01.00075

Vacuum Blower for high suction rate

Industries: Universal

Suction rate (50 Hz)390 (m³/h)
Suction rate (60 Hz)470 (m³/h)
Vacuum (50 Hz)315 (mbar)
Vacuum (60 Hz)290 (mbar)
Rated power at 50 Hz4 (kW)
Rated power at 60 Hz4.8 (kW)
Voltage at 50 HzD230 V / Y400 V ±10 %
Voltage at 60 HzD265 V / Y460 V ±10 %
Voltage 60 HzS065
VersionIE3:EU/CN/IND
ApprovalUL/CSA
ApprovalUL/CSA
Weight53 (kg)
Color
  • EFFICIENT
SB 390 315 4 IE3-TYP3

Part no.: 10.04.01.00076

Vacuum Blower for high suction rate

Industries: Universal

Suction rate (50 Hz)390 (m³/h)
Suction rate (60 Hz)470 (m³/h)
Vacuum (50 Hz)315 (mbar)
Vacuum (60 Hz)290 (mbar)
Rated power at 50 Hz4 (kW)
Rated power at 60 Hz4.8 (kW)
Voltage at 50 HzD200 V / Y350 V ±10 %
Voltage at 60 HzD220 V / Y380 - 400 V ±10 %
Voltage 60 HzS069
VersionIE3:JPN/KOR/BRA
ApprovalIE3
Weight53 (kg)
Color
  • EFFICIENT
SB 470 290 4.8 IE3-TYP2

Part no.: 10.04.01.00077

Vacuum Blower for high suction rate

Industries: Universal

Suction rate (60 Hz)470 (m³/h)
Vacuum (60 Hz)290 (mbar)
Rated power at 60 Hz4.8 (kW)
Voltage at 60 HzD230 / Y460 V
Voltage 60 HzS058
VersionIE3:US/CAN
ApprovalUL/CSA
ApprovalUL/CSA
Weight53 (kg)
Color
  • EFFICIENT
SB 510 200 4 IE3-TYP1

Part no.: 10.04.01.00078

Vacuum Blower for high suction rate

Industries: Universal

Suction rate (50 Hz)510 (m³/h)
Suction rate (60 Hz)610 (m³/h)
Vacuum (50 Hz)200 (mbar)
Vacuum (60 Hz)175 (mbar)
Rated power at 50 Hz4 (kW)
Rated power at 60 Hz4.8 (kW)
Voltage at 50 HzD230 V / Y400 V ±10 %
Voltage at 60 HzD265 V / Y460 V ±10 %
Voltage 60 HzS065
VersionIE3:EU/CN/IND
ApprovalUL/CSA
ApprovalUL/CSA
Weight61.5 (kg)
Color
  • EFFICIENT
SB 510 200 4 IE3-TYP3

Part no.: 10.04.01.00079

Vacuum Blower for high suction rate

Industries: Universal

Suction rate (50 Hz)510 (m³/h)
Suction rate (60 Hz)610 (m³/h)
Vacuum (50 Hz)200 (mbar)
Vacuum (60 Hz)175 (mbar)
Rated power at 50 Hz4 (kW)
Rated power at 60 Hz4.8 (kW)
Voltage at 50 HzD200 V / Y350 V ±10 %
Voltage at 60 HzD220 V / Y380 - 400 V ±10 %
Voltage 60 HzS069
VersionIE3:JPN/KOR/BRA
ApprovalIE3
Weight61.5 (kg)
Color
  • EFFICIENT
SB 610 175 4.8 IE3-TYP2

Part no.: 10.04.01.00080

Vacuum Blower for high suction rate

Industries: Universal

Suction rate (60 Hz)610 (m³/h)
Vacuum (60 Hz)175 (mbar)
Rated power at 60 Hz4.8 (kW)
Voltage at 60 HzYY230 / Y460 V ±10 %
Voltage 60 HzS067
VersionIE3:US/CAN
ApprovalUL/CSA
ApprovalUL/CSA
Weight61.5 (kg)
Color
  • EFFICIENT
SB 375 390 5.5 IE3-TYP1

Part no.: 10.04.01.00194

Vacuum Blower for high suction rate

Industries: Universal

Suction rate (50 Hz)375 (m³/h)
Suction rate (60 Hz)435 (m³/h)
Vacuum (50 Hz)390 (mbar)
Vacuum (60 Hz)340 (mbar)
Rated power at 50 Hz5.5 (kW)
Rated power at 60 Hz6.6 (kW)
Voltage at 50 HzD400 V ±10 % (without IE3)
Voltage at 60 HzD460 V ±10 %
Voltage 60 HzS071
VersionIE3:EU/CN/IND
ApprovalUL/CSA
ApprovalUL/CSA
Weight89 (kg)
Color
  • EFFICIENT
SB 375 390 5.5 IE3-TYP3

Part no.: 10.04.01.00195

Vacuum Blower for high suction rate

Industries: Universal

Suction rate (50 Hz)375 (m³/h)
Suction rate (60 Hz)435 (m³/h)
Vacuum (50 Hz)390 (mbar)
Vacuum (60 Hz)340 (mbar)
Rated power at 50 Hz5.5 (kW)
Rated power at 60 Hz6.6 (kW)
Voltage at 50 HzD200 V / Y350 V ±10 %
Voltage at 60 HzD220 V / Y380 - 400 V ±10 %
Voltage 60 HzS069
VersionIE3:JPN/KOR/BRA
Weight89 (kg)
Color
  • EFFICIENT
SB 435 340 6.6 IE3-TYP2

Part no.: 10.04.01.00196

Vacuum Blower for high suction rate

Industries: Universal

Suction rate (60 Hz)435 (m³/h)
Vacuum (60 Hz)340 (mbar)
Rated power at 60 Hz6.6 (kW)
Voltage at 60 HzD265 V / Y460 V ±10 %
Voltage 60 HzS065
VersionIE3:US/CAN
ApprovalUL/CSA
ApprovalUL/CSA
Weight89 (kg)
Color

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart