- EFFICIENT
Vacuum Blowers SB With Electropneumatic Reversing
Suction rate from 195 m³/h to 610 m³/h
Directly driven side channel compressor optimized for handling porous materials
Housing and impeller made of die-cast aluminum guarantee vibration-free operation and high suction rate; oil-free and low noise
Control by means of an attached electropneumatic reversing valve
Design
Design

- Side-channel compressor (1) with very high suction capacity
- Vacuum limiting valve (2) enables continuous operation
- Mounting bracket (3) for the compact design of the blower with reversing unit
- Reverse valve (4) for direct reversal of suction and blowing air at the gripper
- Control valves (5) with low power consumption
Technical Data
Technical Data
- Suction rate up to 750 m³/h
- Max. vacuum: 45 %
Documentation
Documentation
The matching documentation for this product is available in this section.
| Documents | Language |
|---|---|
| English |
1 - 10 from 20 results
| Suction rate (50 Hz) | 195 (m³/h) |
| Suction rate (60 Hz) | 235 (m³/h) |
| Vacuum (50 Hz) | 440 (mbar) |
| Vacuum (60 Hz) | 400 (mbar) |
| Rated power at 50 Hz | 3 (kW) |
| Rated power at 60 Hz | 3.6 (kW) |
| Version | IE3:EU/CN/IND |
| Voltage at 50 Hz | D230 V / Y400 V ±10 % |
| Voltage at 60 Hz | D265 V / Y460 V ±10 % |
| Color | RAL 7035 Light grey |
| Approval | UL/CSA |
| with | Electro-pneumatic reversing |
| Weight | 89 (kg) |
| Suction rate (50 Hz) | 195 (m³/h) |
| Suction rate (60 Hz) | 235 (m³/h) |
| Vacuum (50 Hz) | 440 (mbar) |
| Vacuum (60 Hz) | 400 (mbar) |
| Rated power at 50 Hz | 3 (kW) |
| Rated power at 60 Hz | 3.6 (kW) |
| Version | IE3:JPN/KOR/BRA |
| Voltage at 50 Hz | D200 V / Y350 V ±10 % |
| Voltage at 60 Hz | D220 V / Y380 - 400 V ±10 % |
| Color | RAL 7035 Light grey |
| with | Electro-pneumatic reversing |
| Weight | 89 (kg) |
| Suction rate (50 Hz) | 260 (m³/h) |
| Suction rate (60 Hz) | 305 (m³/h) |
| Vacuum (50 Hz) | 410 (mbar) |
| Vacuum (60 Hz) | 400 (mbar) |
| Rated power at 50 Hz | 4 (kW) |
| Rated power at 60 Hz | 4.8 (kW) |
| Version | IE3:EU/CN/IND |
| Voltage at 50 Hz | D230 V / Y400 V ±10 % |
| Voltage at 60 Hz | D265 V / Y460 V ±10 % |
| Color | RAL 7035 Light grey |
| Approval | UL/CSA |
| with | Electro-pneumatic reversing |
| Weight | 98 (kg) |
| Suction rate (50 Hz) | 260 (m³/h) |
| Suction rate (60 Hz) | 305 (m³/h) |
| Vacuum (50 Hz) | 410 (mbar) |
| Vacuum (60 Hz) | 400 (mbar) |
| Rated power at 50 Hz | 4 (kW) |
| Rated power at 60 Hz | 4.8 (kW) |
| Version | IE3:JPN/KOR/BRA |
| Voltage at 50 Hz | D200 V / Y350 V ±10 % |
| Voltage at 60 Hz | D220 V / Y380 - 400 V ±10 % |
| Color | RAL 7035 Light grey |
| with | Electro-pneumatic reversing |
| Weight | 98 (kg) |
| Suction rate (50 Hz) | 325 (m³/h) |
| Suction rate (60 Hz) | 390 (m³/h) |
| Vacuum (50 Hz) | 265 (mbar) |
| Vacuum (60 Hz) | 245 (mbar) |
| Rated power at 50 Hz | 3 (kW) |
| Rated power at 60 Hz | 3.6 (kW) |
| Version | IE3:EU/CN/IND |
| Voltage at 50 Hz | D230 V / Y400 V ±10 % |
| Voltage at 60 Hz | D265 V / Y460 V ±10 % |
| Color | RAL 7035 Light grey |
| Approval | UL/CSA |
| with | Electro-pneumatic reversing |
| Weight | 78 (kg) |
| Suction rate (50 Hz) | 325 (m³/h) |
| Suction rate (60 Hz) | 390 (m³/h) |
| Vacuum (50 Hz) | 265 (mbar) |
| Vacuum (60 Hz) | 245 (mbar) |
| Rated power at 50 Hz | 3 (kW) |
| Rated power at 60 Hz | 3.6 (kW) |
| Version | IE3:JPN/KOR/BRA |
| Voltage at 50 Hz | D200 V / Y350 V ±10 % |
| Voltage at 60 Hz | D220 V / Y380 - 400 V ±10 % |
| Color | RAL 7035 Light grey |
| with | Electro-pneumatic reversing |
| Weight | 78 (kg) |










