Complete solution with pump, reservoir, manometer, filter and control (optional)
Dry-running pump or oil-lubricated version for vibration-free operation and continuous output
Vacuum reservoir secures workpiece in case of leakage or power failure
Automatic energy saving function (optional) enables cost-saving continuous operation
Design
- Vacuum center, consisting of vacuum pump, vacuum reservoir, safety non-return valve, filter and manometer
- Motor protection switch and vacuum regulated motor switch (adjustable) available as options
- Coating RAL 7035
Technical Data
- Suction rate up to 165 m³/h
- Max. vacuum: 98 %
- Capacity up to 200 l
Industries
- •Universal
Documentation
The matching documentation for this product is available in this section.
| Documents | Language |
|---|---|
| English |
1 - 9 from 9 results

Part no.: 10.03.04.00203
Vacuum centre with oil-free pump and vacuum reservoir
| Suction rate -800 | 4 (m³/h) |
| Voltage | 230V |
| Reservoir volume | 5 (l) |
| with | regulated engine circuit |

- PHASE-OUT ITEM
Part no.: 10.03.04.00173
Vacuum centre with oil-free pump and vacuum reservoir
| Suction rate -800 | 10 (m³/h) |
| Voltage | 230/400V ±10% |
| Reservoir volume | 15 (l) |
| with | regulated engine circuit |

- PHASE-OUT ITEM
Part no.: 10.03.04.00119
Vacuum centre with oil-free pump and vacuum reservoir
| Suction rate -800 | 25 (m³/h) |
| Voltage | 230/400V ±10% |
| Reservoir volume | 50 (l) |
| with | regulated engine circuit |

Part no.: 10.03.04.00166
Vacuum centre with oil-lubricated pump and vacuum reservoir
| Suction rate -800 | 165 (m³/h) |
| Voltage | 230/400 V, 50 Hz |
| Reservoir volume | 200 (l) |

Part no.: 10.03.04.00167
Vacuum centre with oil-lubricated pump and vacuum reservoir
| Suction rate -800 | 165 (m³/h) |
| Voltage | 230/400 V, 50 Hz |
| Reservoir volume | 200 (l) |
| with | Motor-protection switch |

Part no.: 10.03.04.00165
Vacuum centre with oil-lubricated pump and vacuum reservoir
| Suction rate -800 | 165 (m³/h) |
| Voltage | 230/400V ±10% |
| Reservoir volume | 200 (l) |
| with | regulated engine circuit |



