Schmalz

  • EFFICIENT

Handling Sets ECBPi

Go directly to the products

Set contains all components for the quick assembly of a gripper ready-to-connect

Integrated ventilation valve for fast, precise placement of the workpiece during handling

Process monitoring through connection via IO-Link or digital signals; condition monitoring to prevent errors

NFC interface allows readout and parameterization via smartphone

Energy efficient by adapting the power to the handling process by means of speed control

Design
  • Flange adapter plate (1) for mechanical connection to the lightweight robot or cobot
  • M12 8-pin plug connection as digital interface between the ECBPi (2) to the robot
  • NFC interface for convenient data transfer via smartphone
  • Flange for gripper connection (3)
  • End effector VEE (4) with a replaceable suction cup
Technical Data
  • Vacuum generator including flange, gripper and connection cable
  • Flexible replacement of the gripper possible
  • Suction rate up to 12 l/min and max. vacuum: 75 %
  • Suitable for operation with lightweight robots and robots
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English
Software

The matching software for this product is available in this section.

SoftwareLanguage
English

Filter results

for
Labeling
Industry sector
Product family

1 - 10 from 12 results

  • EFFICIENT
ROB-SET ECBPi DOOSAN

Part no.: 10.03.01.00568

Complete set for connecting and integrating the CobotPump ECBPi to lightweight robots

Utilization designCobotPump
forDoosan Robotics
TypeM-,A-,H-Series
  • EFFICIENT
ROB-SET ECBPi FANUC

Part no.: 10.03.01.00505

Complete set for connecting and integrating the CobotPump ECBPi to lightweight robots

Utilization designCobotPump
forFANUC
TypeCR-4iA, CR-7iA
  • EFFICIENT
ROB-SET ECBPi FANUC

Part no.: 10.03.01.00623

Complete set for connecting and integrating the CobotPump ECBPi to lightweight robots

Utilization designCobotPump
forFANUC
TypeCRX
  • EFFICIENT
ROB-SET ECBPi FRUITCORE

Part no.: 10.03.01.00721

Complete set for connecting and integrating the CobotPump ECBPi to lightweight robots

Utilization designCobotPump
forFruitcore Robotics
TypeHORST
  • EFFICIENT
ROB-SET ECBPi KASSOW

Part no.: 10.03.01.00775

Complete set for connecting and integrating the CobotPump ECBPi to lightweight robots

Utilization designCobotPump
forKassow
  • EFFICIENT
ROB-SET ECBPi KUKA

Part no.: 10.03.01.00506

Complete set for connecting and integrating the CobotPump ECBPi to lightweight robots

Utilization designCobotPump
forKUKA
Typeiiwa 7,14
  • EFFICIENT
ROB-SET ECBPi M12-12

Part no.: 10.03.01.00952

Complete set for connecting and integrating the CobotPump ECBPi to lightweight robots

Utilization designCobotPump
forM12-12
TypeM12-12
  • EFFICIENT
ROB-SET ECBPi OMRON

Part no.: 10.03.01.00544

Complete set for connecting and integrating the CobotPump ECBPi to lightweight robots

Utilization designCobotPump
forOMRON
TypeTM5, TM12, TM14
  • EFFICIENT
ROB-SET ECBPi TECHMAN

Part no.: 10.03.01.00538

Complete set for connecting and integrating the CobotPump ECBPi to lightweight robots

Utilization designCobotPump
forTECHMAN
TypeTM5, TM12, TM14
  • EFFICIENT
ROB-SET ECBPi UR

Part no.: 10.03.01.00504

Complete set for connecting and integrating the CobotPump ECBPi to lightweight robots

Utilization designCobotPump
forUniversal Robots
TypeUR3-16

pages.category.relatedProductsAndCategories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart