Schmalz

Claw Pumps EVE-KL

Suction rate from 90 m³/h to 310 m³/h

Go directly to the products

Dry-running vacuum pump with high suction rate and high vacuum for large-area suction of dense and slightly porous workpieces

Ideally suited as central vacuum generation in machines and plants thanks to high efficiency and compact design

Nearly wear-free, contactless operating principle enables very long maintenance intervals

Integrated, large-volume and easily accessible suction air filter saves additional filters

Design
  • Connection with G2 1/2" female thread for suction air (1)
  • Integrated filter with transparent cover (2)
  • Air outlet with integrated silencer (3)
  • Motor (4) in different voltage versions
  • Ring eyes (5) for securely balanced transport
Technical Data
  • Suction capacity: 90 to 310 m³/h
  • Max. vacuum: 85 to 95 %
  • Integrated suction air filter
  • Contactless operating principle
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Suction rate (50 Hz)
Suction rate (60 Hz)
Rated power at 50 Hz
Rated power at 60 Hz
Version
Supply voltage
Industry sector

1 - 10 from 15 results

EVE-KL 150 AC3 IE3-TYP2 F

Part no.: 10.03.01.00688

Oil-free pump with constant suction rate, robust, requires little maintenance

VersionIE3:US/CAN
Voltage 50 HzS064
Voltage at 50 HzD230 V / Y400 V ±10 %
Voltage 60 HzS097
withFilter
Suction rate (50 Hz)150 (m³/h)
Suction rate (60 Hz)180 (m³/h)
Vacuum (50 Hz)900 (mbar)
Vacuum (60 Hz)900 (mbar)
ApprovalUL/CSA
Rated power at 50 Hz4 (kW)
Rated power at 60 Hz4 (kW)
Weight201 (kg)
EVE-KL 100 AC3 IE3-TYP1 F

Part no.: 10.03.01.00683

Oil-free pump with constant suction rate, robust, requires little maintenance

VersionIE3:EU/CN/IND
Voltage 50 HzS095
Voltage at 50 HzS095
Voltage 60 Hz460V-AC3
withFilter
Suction rate (50 Hz)100 (m³/h)
Suction rate (60 Hz)120 (m³/h)
Vacuum (50 Hz)950 (mbar)
Vacuum (60 Hz)950 (mbar)
ApprovalUL/CSA
Rated power at 50 Hz2.2 (kW)
Rated power at 60 Hz2.2 (kW)
Weight121 (kg)
EVE-KL 100 AC3 IE3-TYP2 F

Part no.: 10.03.01.00684

Oil-free pump with constant suction rate, robust, requires little maintenance

VersionIE3:US/CAN
Voltage 50 HzS064
Voltage at 50 HzD230 V / Y400 V ±10 %
Voltage 60 HzS067
withFilter
Suction rate (50 Hz)100 (m³/h)
Suction rate (60 Hz)120 (m³/h)
Vacuum (50 Hz)950 (mbar)
Vacuum (60 Hz)950 (mbar)
ApprovalUL/CSA
Rated power at 50 Hz3 (kW)
Rated power at 60 Hz3 (kW)
Weight133 (kg)
EVE-KL 100 AC3 IE3-TYP3 F

Part no.: 10.03.01.00685

Oil-free pump with constant suction rate, robust, requires little maintenance

VersionIE3:JPN/KOR/BRA
Voltage 50 HzS081
Voltage at 50 HzD200 V / Y350 V ±10 %
Voltage 60 HzS094
withFilter
Suction rate (50 Hz)100 (m³/h)
Suction rate (60 Hz)120 (m³/h)
Vacuum (50 Hz)950 (mbar)
Vacuum (60 Hz)950 (mbar)
ApprovalUL/CSA
Rated power at 50 Hz2.2 (kW)
Rated power at 60 Hz2.64 (kW)
Weight131 (kg)
EVE-KL 100 AC3 IE3-TYP4 F

Part no.: 10.03.01.00686

Oil-free pump with constant suction rate, robust, requires little maintenance

VersionIE3:CAN
Voltage 50 HzS073
Voltage at 50 HzD290 V / Y500 V ±10 %
Voltage 60 HzS079
withFilter
Suction rate (50 Hz)100 (m³/h)
Suction rate (60 Hz)120 (m³/h)
Vacuum (50 Hz)950 (mbar)
Vacuum (60 Hz)950 (mbar)
ApprovalUL/CSA
Rated power at 50 Hz3 (kW)
Rated power at 60 Hz3 (kW)
Weight125 (kg)
EVE-KL 100 AC3 FU

Part no.: 10.03.01.00843

Oil-free pump with constant suction rate, robust, requires little maintenance

Voltage at 50 Hz400 - 480 V AC3
Voltage 60 Hz400-480AC3
withFrequency converter control
Suction rate (60 Hz)120 (m³/h)
Vacuum (60 Hz)950 (mbar)
ApprovalUL/CSA
Rated power at 60 Hz2.9 (kW)
Weight178 (kg)
EVE-KL 150 AC3 IE3-TYP1 F

Part no.: 10.03.01.00687

Oil-free pump with constant suction rate, robust, requires little maintenance

VersionIE3:EU/CN/IND
Voltage 50 HzS095
Voltage at 50 HzS095
Voltage 60 Hz460V-AC3
withFilter
Suction rate (50 Hz)150 (m³/h)
Suction rate (60 Hz)180 (m³/h)
Vacuum (50 Hz)900 (mbar)
Vacuum (60 Hz)900 (mbar)
ApprovalUL/CSA
Rated power at 50 Hz3 (kW)
Rated power at 60 Hz3 (kW)
Weight190 (kg)
EVE-KL 150 AC3 IE3-TYP3 F

Part no.: 10.03.01.00689

Oil-free pump with constant suction rate, robust, requires little maintenance

VersionIE3:JPN/KOR/BRA
Voltage 50 HzS081
Voltage at 50 HzD200 V / Y350 V ±10 %
Voltage 60 HzS094
withFilter
Suction rate (50 Hz)150 (m³/h)
Suction rate (60 Hz)180 (m³/h)
Vacuum (50 Hz)900 (mbar)
Vacuum (60 Hz)900 (mbar)
ApprovalUL/CSA
Rated power at 50 Hz3 (kW)
Rated power at 60 Hz3.6 (kW)
Weight200 (kg)
EVE-KL 150 AC3 IE3-TYP4 F

Part no.: 10.03.01.00690

Oil-free pump with constant suction rate, robust, requires little maintenance

VersionIE3:CAN
Voltage 50 HzS073
Voltage at 50 HzD290 V / Y500 V ±10 %
Voltage 60 HzS079
withFilter
Suction rate (50 Hz)150 (m³/h)
Suction rate (60 Hz)180 (m³/h)
Vacuum (50 Hz)900 (mbar)
Vacuum (60 Hz)900 (mbar)
ApprovalUL/CSA
Rated power at 50 Hz4 (kW)
Rated power at 60 Hz4 (kW)
Weight194 (kg)
EVE-KL 150 AC3 FU

Part no.: 10.03.01.00833

Oil-free pump with constant suction rate, robust, requires little maintenance

Voltage at 50 Hz400 - 480 V AC3
Voltage 60 Hz400-480AC3
withFrequency converter control
Suction rate (60 Hz)180 (m³/h)
Vacuum (60 Hz)900 (mbar)
ApprovalUL/CSA
Rated power at 60 Hz4 (kW)
Weight208 (kg)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart