Schmalz

Dry-Running Vacuum Pumps EVE-TR-X

Suction rate from 10 m³/h to 129 m³/h

Go directly to the products

Honed housing and durable rotary vane made of resin bonded carbon

Multi-cell compressor principle guarantees vibration-free operation and low-pulsation, continuous output

Excellent heat dissipation thanks to permanently lubricated bearings and powerful cooling fan

Individually adjustable suction flow rate for optimized air consumption and a wide range of applications

Design
  • Vacuum pump in a dry-running design with or without an additional filter
  • In three-phase version
  • Pump acting as a sliding vane compressor with especially vibration free operation and constant feed volumes
  • Compact design with integrated cooling fan and permanently lubricated bearings
  • Mounting holes with integrated damping elements
  • To be preferably mounted with the motor shaft horizontal
Technical Data
  • Suction rate: 10 to 129 m³/h
  • Max. vacuum: 92 %
Industries
  • •Automotive
  • •Electronics
  • •Food
  • •Glass
  • •Metal
  • •Packaging
  • •Plastics
  • •Solar
  • •Wind Energy
  • •Wood
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Suction rate (50 Hz)
Rated power at 50 Hz
Suction rate (60 Hz)
Rated power at 60 Hz
Supply voltage
Product family
Industry sector

1 - 10 from 30 results

EVE-TR-X 10 AC3 VBV

Part no.: 10.03.01.00209

Oil-free pump with const. suct. rate robust, requ. little maintenance long service life, cont. operation

Industries: Automotive | Metal | Glass | Wood | Plastics | Food | Wind Energy | Packaging | Solar | Electronics

Current typeThree phase A.C.
Voltage at 50 Hz175 - 260 / 300 - 450 V AC3
Voltage at 60 Hz202-300/350-520V AC3
Voltage 60 Hz202-300
Suction rate (50 Hz)10 (m³/h)
Suction rate (60 Hz)12 (m³/h)
Sound pressure level at 50 Hz60 (dB(A))
Vacuum (50 Hz)-850 (mbar)
withVacuum-limitter valve
Rated power at 50 Hz0.37 (kW)
Rated power at 60 Hz0.45 (kW)
Weight16 (kg)
EVE-TR-X 10 AC3 F-VB

Part no.: 10.03.01.00210

Oil-free pump with const. suct. rate robust, requ. little maintenance long service life, cont. operation

Industries: Automotive | Metal | Glass | Wood | Plastics | Food | Wind Energy | Packaging | Solar | Electronics

Current typeThree phase A.C.
Voltage at 50 Hz175 - 260 / 300 - 450 V AC3
Voltage at 60 Hz202-300/350-520V AC3
Voltage 60 Hz202-300
Suction rate (50 Hz)10 (m³/h)
Suction rate (60 Hz)12 (m³/h)
Sound pressure level at 50 Hz60 (dB(A))
Vacuum (50 Hz)-850 (mbar)
Rated power at 50 Hz0.37 (kW)
Rated power at 60 Hz0.45 (kW)
Weight16.7 (kg)
EVE-TR-X 16 AC3 VBV

Part no.: 10.03.01.00212

Oil-free pump with const. suct. rate robust, requ. little maintenance long service life, cont. operation

Industries: Automotive | Metal | Glass | Wood | Plastics | Food | Wind Energy | Packaging | Solar | Electronics

Current typeThree phase A.C.
Voltage at 50 Hz175 - 260 / 300 - 450 V AC3
Voltage at 60 Hz202-300/350-520V AC3
Voltage 60 Hz202-300
Suction rate (50 Hz)16 (m³/h)
Suction rate (60 Hz)19 (m³/h)
Sound pressure level at 50 Hz61 (dB(A))
Vacuum (50 Hz)-850 (mbar)
withVacuum-limitter valve
Rated power at 50 Hz0.55 (kW)
Rated power at 60 Hz0.7 (kW)
Weight22.5 (kg)
EVE-TR-X 16 AC3 F-VB

Part no.: 10.03.01.00213

Oil-free pump with const. suct. rate robust, requ. little maintenance long service life, cont. operation

Industries: Automotive | Metal | Glass | Wood | Plastics | Food | Wind Energy | Packaging | Solar | Electronics

Current typeThree phase A.C.
Voltage at 50 Hz175 - 260 / 300 - 450 V AC3
Voltage at 60 Hz202-300/350-520V AC3
Voltage 60 Hz202-300
Suction rate (50 Hz)16 (m³/h)
Suction rate (60 Hz)19 (m³/h)
Sound pressure level at 50 Hz61 (dB(A))
Vacuum (50 Hz)-850 (mbar)
Rated power at 50 Hz0.55 (kW)
Rated power at 60 Hz0.7 (kW)
Weight23 (kg)
EVE-TR-X 25 AC3 VBV

Part no.: 10.03.01.00215

Oil-free pump with const. suct. rate robust, requ. little maintenance long service life, cont. operation

Industries: Automotive | Metal | Glass | Wood | Plastics | Food | Wind Energy | Packaging | Solar | Electronics

Current typeThree phase A.C.
Voltage at 50 Hz190 - 242 V / 342 - 440 V AC3
Voltage at 60 Hz190 - 265 V / 342 - 500 V AC3
Voltage 60 HzS089
Suction rate (50 Hz)25 (m³/h)
Suction rate (60 Hz)30 (m³/h)
Sound pressure level at 50 Hz62 (dB(A))
Vacuum (50 Hz)-900 (mbar)
Vacuum (60 Hz)-900 (mbar)
withVacuum-limitter valve
Rated power at 50 Hz0.75 (kW)
Rated power at 60 Hz0.9 (kW)
Weight26 (kg)
EVE-TR-X 25 AC3 F-VB

Part no.: 10.03.01.00216

Oil-free pump with const. suct. rate robust, requ. little maintenance long service life, cont. operation

Industries: Automotive | Metal | Glass | Wood | Plastics | Food | Wind Energy | Packaging | Solar | Electronics

Current typeThree phase A.C.
Voltage at 50 Hz190 - 242 V / 342 - 440 V AC3
Voltage at 60 Hz190 - 265 V / 342 - 500 V AC3
Voltage 60 HzS089
Suction rate (50 Hz)25 (m³/h)
Suction rate (60 Hz)30 (m³/h)
Sound pressure level at 50 Hz62 (dB(A))
Vacuum (50 Hz)-900 (mbar)
Vacuum (60 Hz)-900 (mbar)
Rated power at 50 Hz0.75 (kW)
Rated power at 60 Hz0.9 (kW)
Weight26.5 (kg)
EVE-TR-X 25 AC3 IE3-TYP2 VBV

Part no.: 10.03.01.00351

Oil-free pump with const. suct. rate robust, requ. little maintenance long service life, cont. operation

Industries: Automotive | Metal | Glass | Wood | Plastics | Food | Wind Energy | Packaging | Solar | Electronics

Current typeThree phase A.C.
Voltage at 60 HzYY230 / Y460 V ±10 %
Voltage 60 HzS067
Voltage at 60 Hz optimalD208 V ±10 % (without IE3)
Suction rate (60 Hz)30 (m³/h)
Vacuum (60 Hz)-900 (mbar)
VersionIE3:US/CAN
withVacuum-limitter valve
Rated power at 60 Hz0.9 (kW)
ApprovalUL/CSA
Weight27.5 (kg)
ApprovalUL/CSA
EVE-TR-X 25 AC3 IE3-TYP2 F-VB

Part no.: 10.03.01.00355

Oil-free pump with const. suct. rate robust, requ. little maintenance long service life, cont. operation

Industries: Automotive | Metal | Glass | Wood | Plastics | Food | Wind Energy | Packaging | Solar | Electronics

Current typeThree phase A.C.
Voltage at 60 HzYY230 / Y460 V ±10 %
Voltage 60 HzS067
Voltage at 60 Hz optimalD208 V ±10 % (without IE3)
Suction rate (60 Hz)30 (m³/h)
Vacuum (60 Hz)-900 (mbar)
VersionIE3:US/CAN
Rated power at 60 Hz0.9 (kW)
ApprovalUL/CSA
Weight28.5 (kg)
ApprovalUL/CSA
EVE-TR-X 40 AC3 VBV

Part no.: 10.03.01.00218

Oil-free pump with const. suct. rate robust, requ. little maintenance long service life, cont. operation

Industries: Automotive | Metal | Glass | Wood | Plastics | Food | Wind Energy | Packaging | Solar | Electronics

Current typeThree phase A.C.
Voltage at 50 Hz190 - 255 V / 330 - 440 V AC3
Voltage at 60 Hz190 - 290 V / 330 - 500 V AC3
Voltage 60 HzS028
Suction rate (50 Hz)40 (m³/h)
Suction rate (60 Hz)48 (m³/h)
Sound pressure level at 50 Hz67 (dB(A))
Vacuum (50 Hz)-900 (mbar)
Vacuum (60 Hz)-900 (mbar)
withVacuum-limitter valve
Rated power at 50 Hz1.25 (kW)
Rated power at 60 Hz1.5 (kW)
Weight38.5 (kg)
EVE-TR-X 40 AC3 F-VB

Part no.: 10.03.01.00219

Oil-free pump with const. suct. rate robust, requ. little maintenance long service life, cont. operation

Industries: Automotive | Metal | Glass | Wood | Plastics | Food | Wind Energy | Packaging | Solar | Electronics

Current typeThree phase A.C.
Voltage at 50 Hz190 - 255 V / 330 - 440 V AC3
Voltage at 60 Hz190 - 290 V / 330 - 500 V AC3
Voltage 60 HzS028
Suction rate (50 Hz)40 (m³/h)
Suction rate (60 Hz)48 (m³/h)
Sound pressure level at 50 Hz67 (dB(A))
Vacuum (50 Hz)-900 (mbar)
Vacuum (60 Hz)-900 (mbar)
Rated power at 50 Hz1.25 (kW)
Rated power at 60 Hz1.5 (kW)
Weight39.5 (kg)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart