
SPI 24 PE SPB4-30
Part no.: 10.01.06.02855
Suction cup insert for reinforcing and anti-rotation of suction cups
Size | 24 |
Material | Polyethylene |
Utilization | SPB4-30 |
Food-safe insert made of PE
Large bore holes allow high flow rates
Clip-in for quick and easy installation
The matching documentation for this product is available in this section.
Documents | Language |
---|---|
English |
1 - 4 from 4 results
Part no.: 10.01.06.02855
Suction cup insert for reinforcing and anti-rotation of suction cups
Size | 24 |
Material | Polyethylene |
Utilization | SPB4-30 |
Part no.: 10.01.06.02856
Suction cup insert for reinforcing and anti-rotation of suction cups
Size | 32 |
Material | Polyethylene |
Utilization | SPB4-40 |
Part no.: 10.01.06.02915
Suction cup insert for reinforcing and anti-rotation of suction cups
Size | 16 |
Material | Polyethylene |
Utilization | SPB4-20 |
Part no.: 10.01.06.02916
Suction cup insert for reinforcing and anti-rotation of suction cups
Size | 42 |
Material | Polyethylene |
Utilization | SPB4-50 |