Schmalz

Suction Cup Inserts SPI PEEK

Suction area (Ø) from 6 mm to 32 mm

Go directly to the products

Suction cup inserts made of PEEK inserts prevent chemical fingerprints on thin, smooth workpieces

Low surface pressure through support structure with flow slots and vacuum channels

Intelligent vacuum distribution compensates for leaks and ensures high effective suction forces

Design
  • Suction cup inserts made of PEEK with support structure and vacuum channels
  • Inserts are tool-free clipped into the lower suction cup fold of bellows suction cups
Technical Data
  • Diameter: 6 to 32 mm
  • For suction cup type: FGA, FG
  • Material: PEEK
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Product family
Height H
Industry sector

SPI 6 PEEK

: 10.01.06.03279

Suction cup insert for handling of sensitive workpieces without leaving marks

Size6
MaterialPolyetheretherketon
SPI 9 PEEK

: 10.01.06.03280

Suction cup insert for handling of sensitive workpieces without leaving marks

Size9
MaterialPolyetheretherketon
SPI 11 PEEK

: 10.01.06.03281

Suction cup insert for handling of sensitive workpieces without leaving marks

Size11
MaterialPolyetheretherketon
SPI 14 PEEK

: 10.01.06.03282

Suction cup insert for handling of sensitive workpieces without leaving marks

Size14
MaterialPolyetheretherketon
SPI 17 PEEK

: 10.01.06.03283

Suction cup insert for handling of sensitive workpieces without leaving marks

Size17
MaterialPolyetheretherketon
SPI 18 PEEK

: 10.01.06.03284

Suction cup insert for handling of sensitive workpieces without leaving marks

Size18
MaterialPolyetheretherketon
SPI 21 PEEK

: 10.01.06.03285

Suction cup insert for handling of sensitive workpieces without leaving marks

Size21
MaterialPolyetheretherketon
SPI 25 PEEK

: 10.01.06.03286

Suction cup insert for handling of sensitive workpieces without leaving marks

Size25
MaterialPolyetheretherketon
SPI 32 PEEK

: 10.01.06.03287

Suction cup insert for handling of sensitive workpieces without leaving marks

Size32
MaterialPolyetheretherketon

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.