Schmalz

Bellows Suction Cups SAOB HT1 (Oval, 1.5 Folds)

Go directly to the products

Minimal chemical influence on the workpiece surface thanks to the non-marking special material HT1

Handling of hot workpieces thanks to high temperature resistance

Large, structured support surface withstands the highest lateral forces, even when using separation powder and on wet workpieces

Design
  • Robust wear-resistant oval bellows suction cup SAOB made of HT1 with 1.5 folds, with single sealing lip, special slot and inner support
  • Connection nipple glued to the reinforcing element of the suction cup (very high strength)
  • Special structure of the suction surface for high resistance to lateral forces
Technical Data
  • Dimensions: 60 x 30 to 140 x 70 mm
  • Material: HT1
  • Connection nipple vulcanized to elastomer part

Filter results

Thread G1
Dimension (LxW)
Number of folds
Suction cup material
Product family
Height H
Spring stroke Z
Industry sector

1 - 10 from 16 results

SAOB 60x30 HT1-60 G1/4-AG

Part no.: 10.01.06.03156

Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces

Dimension (LxW)60 x 30
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionG1/4-AG
Number of folds1.5
SAOB 60x30 HT1-60 G1/4-IG

Part no.: 10.01.06.03175

Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces

Dimension (LxW)60 x 30
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 (Shore A)
Nipple materialNickel plated
ConnectionG1/4-IG
Number of folds1.5
SAOB 80x40 HT1-60 G1/4-IG

Part no.: 10.01.06.03176

Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces

Dimension (LxW)80 x 40
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 (Shore A)
Nipple materialNickel plated
ConnectionG1/4-IG
Number of folds1.5
SAOB 140x70 HT1-60 G1/4-IG

Part no.: 10.01.06.03177

Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces

Dimension (LxW)140 x 70
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 (Shore A)
Nipple materialNickel plated
ConnectionG1/4-IG
Number of folds1.5
SAOB 110x55 HT1-60 G1/4-IG

Part no.: 10.01.06.03178

Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces

Dimension (LxW)110 x 55
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 (Shore A)
Nipple materialNickel plated
ConnectionG1/4-IG
Number of folds1.5
SAOB 60x30 HT1-60 G3/8-AG

Part no.: 10.01.06.03201

Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces

Dimension (LxW)60 x 30
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionG3/8-AG
Number of folds1.5
SAOB 60x30 HT1-60 G3/8-IG

Part no.: 10.01.06.03202

Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces

Dimension (LxW)60 x 30
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 (Shore A)
Nipple materialNickel plated
ConnectionG3/8-IG
Number of folds1.5
SAOB 80x40 HT1-60 G3/8-AG

Part no.: 10.01.06.03204

Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces

Dimension (LxW)80 x 40
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionG3/8-AG
Number of folds1.5
SAOB 80x40 HT1-60 G1/4-AG

Part no.: 10.01.06.03203

Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces

Dimension (LxW)80 x 40
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionG1/4-AG
Number of folds1.5
SAOB 110x55 HT1-60 G1/4-AG

Part no.: 10.01.06.03206

Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces

Dimension (LxW)110 x 55
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionG1/4-AG
Number of folds1.5

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart