Schmalz

Bellows Suction Cups SAOB (Oval, 1.5 Folds)

Go directly to the products

Oval design with 1.5 folds for elongated workpieces or stamped and body parts

Large, structured inner support prevents deep drawing and withstands the highest lateral forces even on oily sheets

Wide range of diameters for a large selection of different workpieces

High stiffness of the upper fold provides stability under horizontal forces and lateral acceleration

Design
  • Robust and wear-resistant oval suction cup SAOB made of NBR with 1.5 folds, single sealing lip, special slot and inner support
  • Connection nipple glued to the reinforcing element of the suction cup (very high strength)
  • Suction cups available with various connection types
Technical Data
  • Dimensions: 60 x 30 to 140 x 70 mm
  • Material: NBR
  • Connection nipple vulcanized to elastomer part

Filter results

Thread G1
Dimension (LxW)
Suction cup material
Number of folds
Product family
Height H
Spring stroke Z
Industry sector

1 - 10 from 24 results

SAOB 60x30 NBR-60 G1/4-IG

Part no.: 10.01.06.00891

Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces

Dimension (LxW)60 x 30
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialNickel plated
ConnectionG1/4-IG
Number of folds1.5
SAOB 80x40 NBR-60 G1/4-IG

Part no.: 10.01.06.00893

Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces

Dimension (LxW)80 x 40
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialNickel plated
ConnectionG1/4-IG
Number of folds1.5
SAOB 110x55 NBR-60 G3/8-IG

Part no.: 10.01.06.00895

Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces

Dimension (LxW)110 x 55
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialNickel plated
ConnectionG3/8-IG
Number of folds1.5
SAOB 140x70 NBR-60 G3/8-IG

Part no.: 10.01.06.00897

Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces

Dimension (LxW)140 x 70
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialNickel plated
ConnectionG3/8-IG
Number of folds1.5
SAOB 140x70 NBR-60 G1/4-IG

Part no.: 10.01.06.00902

Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces

Dimension (LxW)140 x 70
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialNickel plated
ConnectionG1/4-IG
Number of folds1.5
SAOB 60x30 NBR-60 G3/8-IG

Part no.: 10.01.06.00904

Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces

Dimension (LxW)60 x 30
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialNickel plated
ConnectionG3/8-IG
Number of folds1.5
SAOB 80x40 NBR-60 G3/8-IG

Part no.: 10.01.06.00906

Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces

Dimension (LxW)80 x 40
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialNickel plated
ConnectionG3/8-IG
Number of folds1.5
SAOB 60x30 NBR-60 RA

Part no.: 10.01.06.00908

Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces

Dimension (LxW)60 x 30
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionRA
Number of folds1.5
SAOB 110x55 NBR-60 G1/4-IG

Part no.: 10.01.06.00900

Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces

Dimension (LxW)110 x 55
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialNickel plated
ConnectionG1/4-IG
Number of folds1.5
SAOB 80x40 NBR-60 RA

Part no.: 10.01.06.00910

Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces

Dimension (LxW)80 x 40
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionRA
Number of folds1.5

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart