Schmalz

Flat Suction Cups SAOF (Oval)

Go directly to the products

Wide range of diameters for a large selection of different workpieces

Large, structured inner support prevents deep drawing and withstands the highest lateral forces even on oily sheets

Flat suction cups in oval design for long workpieces (profiles, pipes) or flat workpieces with webs

Soft, flexible sealing lip seals optimally, even on slightly curved surfaces

Vulcanized nipple prevents damage and downtime due to loss of suction cups

Design
  • Robust and wear-resistant oval suction cup SAOF made of NBR with single sealing lip, special slot and inner support
  • Connection nipple glued to the reinforcing element of the suction cup (very high strength)
  • Suction cups available with various connection types
  • Available in two material hardness values (45 Shore, 60 Shore)
Technical Data
  • Dimensions: 50 x 16 to 180 x 90 mm
  • Material: NBR
  • Connection nipple vulcanized to elastomer part

Filter results

Thread G1
Number of folds
Suction cup material
Product family
Spring stroke Z
Industry sector

1 - 10 from 80 results

SAOF 180x90 NBR-60 G1/2-IG

Part no.: 11.01.42.03689

Flat suction cup (oval) for very dynamic handling of smooth and oily workpieces

Dimension (LxW)180x90
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionG1/2-IG
SAOF 50x16 NBR-45 G1/4-AG

Part no.: 10.01.05.00550

Flat suction cup (oval) for very dynamic handling of smooth and oily workpieces

Dimension (LxW)50x16
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]45 (Shore A)
Nipple materialAluminum
ConnectionG1/4-AG
SAOF 50x16 NBR-60 G1/4-AG

Part no.: 10.01.05.00521

Flat suction cup (oval) for very dynamic handling of smooth and oily workpieces

Dimension (LxW)50x16
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionG1/4-AG
SAOF 50x16 NBR-45 G1/4-IG

Part no.: 10.01.05.00551

Flat suction cup (oval) for very dynamic handling of smooth and oily workpieces

Dimension (LxW)50x16
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]45 (Shore A)
Nipple materialNickel plated
ConnectionG1/4-IG
SAOF 50x16 NBR-60 G1/4-IG

Part no.: 10.01.05.00511

Flat suction cup (oval) for very dynamic handling of smooth and oily workpieces

Dimension (LxW)50x16
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialNickel plated
ConnectionG1/4-IG
SAOF 50x16 NBR-45 G3/8-IG

Part no.: 10.01.05.00553

Flat suction cup (oval) for very dynamic handling of smooth and oily workpieces

Dimension (LxW)50x16
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]45 (Shore A)
Nipple materialNickel plated
ConnectionG3/8-IG
SAOF 50x16 NBR-60 G3/8-IG

Part no.: 10.01.05.00518

Flat suction cup (oval) for very dynamic handling of smooth and oily workpieces

Dimension (LxW)50x16
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialNickel plated
ConnectionG3/8-IG
SAOF 50x16 NBR-45 M10-AG

Part no.: 10.01.05.00555

Flat suction cup (oval) for very dynamic handling of smooth and oily workpieces

Dimension (LxW)50x16
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]45 (Shore A)
Nipple materialSteel
ConnectionM10-AG
SAOF 50x16 NBR-60 M10-AG

Part no.: 10.01.05.00527

Flat suction cup (oval) for very dynamic handling of smooth and oily workpieces

Dimension (LxW)50x16
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialSteel
ConnectionM10-AG
SAOF 50x16 NBR-60 M14x1.5-AG

Part no.: 10.01.05.00530

Flat suction cup (oval) for very dynamic handling of smooth and oily workpieces

Dimension (LxW)50x16
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionM14x1.5-AG

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart