Schmalz

Suction Plates SPLO

Suction area (LxW) from 60 x 20 mm to 370 x 80 mm

Go directly to the products

Suction plate in oval design ideal for handling long and curved workpieces (e.g. profiles)

Versatile supporting plate made of steel or aluminum with vulcanized sealing lip

Sealing lip made of NBR prevents marks on sensitive surfaces

Wide range of sizes for different workpieces

Design
  • Robust and wear-resistant suction plate with single sealing lip
  • Sealing lip vulcanized to support plate
  • SPLO 100x32-TV and SPLO 300x100-TV with touch valve
  • Sealing lip made of NBR for minimum marking of workpieces
Technical Data
  • Dimensions: 60 x 20 to 370 x 80 mm
  • Material: NBR
  • Supporting plate vulcanized to elastomer part
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Thread G1
Number of folds
Dimension (LxW)
Suction cup material
Product family
Height H
Spring stroke Z
Industry sector

1 - 10 from 13 results

SPLO 60x20 NBR-55 G1/8-IG

Part no.: 10.01.05.00001

Flat suction cup (oval) for narrow or curved workpieces

Dimension (LxW)60 x 20
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
ConnectionG1/8"-F
Height H12.6 (mm)
SPLO 100x32 NBR-55 G1/4-IG

Part no.: 10.01.05.00002

Flat suction cup (oval) for narrow or curved workpieces

Dimension (LxW)100 x 32
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
ConnectionG1/4"-F
Height H14 (mm)
SPLO 100x32 NBR-55 TV

Part no.: 10.01.05.00003

Flat suction cup (oval) for narrow or curved workpieces

Dimension (LxW)100 x 32
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
Height H14 (mm)
SPLO 100x30 NBR-55

Part no.: 10.01.05.00182

Flat suction cup (oval) for narrow or curved workpieces

Dimension (LxW)100 x 30
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
Height H21 (mm)
SPLO 300x30 NBR-55

Part no.: 10.01.05.00184

Flat suction cup (oval) for narrow or curved workpieces

Dimension (LxW)300 x 30
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
Height H20 (mm)
SPLO 200x30 NBR-55

Part no.: 10.01.05.00183

Flat suction cup (oval) for narrow or curved workpieces

Dimension (LxW)200 x 30
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
Height H20.6 (mm)
SPLO 200x55 NBR-55

Part no.: 10.01.05.00004

Flat suction cup (oval) for narrow or curved workpieces

Dimension (LxW)200 x 55
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
Height H22 (mm)
SPLO 250x55 NBR-55

Part no.: 10.01.05.00186

Flat suction cup (oval) for narrow or curved workpieces

Dimension (LxW)250 x 55
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
Height H22 (mm)
SPLO 300x55 NBR-55

Part no.: 10.01.05.00187

Flat suction cup (oval) for narrow or curved workpieces

Dimension (LxW)300 x 55
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
Height H19 (mm)
SPLO 300x100 NBR-55

Part no.: 10.01.05.00050

Flat suction cup (oval) for narrow or curved workpieces

Dimension (LxW)300 x 100
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
Height H25 (mm)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart