Schmalz

Flat Suction Cups PFYN

Suction area (Ø) from 1 mm to 200 mm

Go directly to the products

Large selection of materials meets a wide range of requirements (temperature resistant, dissipative, leaving few marks)

Wide range of diameters for a large selection of different workpieces

High suction force with small dimensions

Fastest cycle times thanks to low intrinsic volume

Support surfaces on the bottom prevent permanent deformation of thin-walled workpieces

Design
  • Robust, wear-resistant suction cup PFYN (3) with single sealing lip, consisting of suction cup PFG (2) and connection nipple (1)
  • Nipple plugged in on cups up to 50 mm in diameter
  • Nipple screwed into a metal inlay (vulcanized to the cup) on cups with a diameter of 60 mm or more
  • With each nipple family, the replacement cups and nipples can be combined as desired
Technical Data
  • Diameter: 1 to 200 mm
  • Material: FPM, HT1, HT1-ESD, NBR, NBR-CO, PU, SI, SI-CO
  • Antistatic and non-marking variants
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Thread G1
Size
Suction cup material
Product family
Number of folds
Height H
Spring stroke Z
Labeling
Industry sector

1 - 10 from 232 results

  • PHASE-OUT ITEM
PFYN 1 NBR-55 M3-AG

Part no.: 10.01.01.00274

Flat suction cup (round) for smooth or slightly rough surfaces

Size1
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
Product familyPFYN
  • PHASE-OUT ITEM
PFYN 1 NBR-CO-55 M3-AG

Part no.: 10.01.01.10375

Flat suction cup (round) for smooth or slightly rough surfaces

Size1
Suction cup materialNitrile rubber NBR-conductive
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
Product familyPFYN
  • PHASE-OUT ITEM
PFYN 1 SI-55 M3-AG

Part no.: 10.01.01.00280

Flat suction cup (round) for smooth or slightly rough surfaces

Size1
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
Product familyPFYN
  • PHASE-OUT ITEM
PFYN 1 NBR-ESD-55 M3-AG

Part no.: 10.01.01.14368

Flat suction cup (round) for smooth or slightly rough surfaces

Size1
Suction cup materialNitrile rubber NBR-ESD
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
Product familyPFYN
  • PHASE-OUT ITEM
PFYN 1.5 NBR-55 M3-AG

Part no.: 10.01.01.00275

Flat suction cup (round) for smooth or slightly rough surfaces

Size1.5
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
Product familyPFYN
  • PHASE-OUT ITEM
PFYN 1.5 NBR-CO-55 M3-AG

Part no.: 10.01.01.10376

Flat suction cup (round) for smooth or slightly rough surfaces

Size1.5
Suction cup materialNitrile rubber NBR-conductive
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
Product familyPFYN
  • PHASE-OUT ITEM
PFYN 1.5 SI-55 M3-AG

Part no.: 10.01.01.00281

Flat suction cup (round) for smooth or slightly rough surfaces

Size1.5
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
Product familyPFYN
  • PHASE-OUT ITEM
PFYN 1.5 NBR-ESD-55 M3-AG

Part no.: 10.01.01.14183

Flat suction cup (round) for smooth or slightly rough surfaces

Size1.5
Suction cup materialNitrile rubber NBR-ESD
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
Product familyPFYN
PFYN 2 HT1-60 M3-AG

Part no.: 10.01.01.13000

Flat suction cup (round) for smooth or slightly rough surfaces

Size2
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 (Shore A)
Material property non-marking
Nipple materialAluminum
Product familyPFYN
PFYN 2 NBR-55 M3-AG

Part no.: 10.01.01.00276

Flat suction cup (round) for smooth or slightly rough surfaces

Size2
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
Product familyPFYN

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart